990-5998K-001

Model List

400 V UPSs

UPS for External Batteries UPS for Internal Batteries
  • Easy UPS 3M 60 kVA 400 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS60KHS)

  • Easy UPS 3M 80 kVA 400 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS80KHS)

  • Easy UPS 3M 100 kVA 400 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS100KHS)

  • Easy UPS 3M 120 kVA 400 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS120KHS)

  • Easy UPS 3M 160 kVA 400 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS160KHS)

  • Easy UPS 3M 200 kVA 400 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS200KHS)

  • Easy UPS 3M 60kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 (E3MUPS60KHBS)

  • Easy UPS 3M 60kVA 400V 3:3 UPS, 3 internal 9Ah modular battery strings expandable to 6, Start-up 5x8 (E3MUPS60KHB1S)

  • Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8 (E3MUPS60KHB2S)

  • Easy UPS 3M 80kVA 400V 3:3 UPS for internal batteries, Start-up 5x8 (E3MUPS80KHBS)

  • Easy UPS 3M 80kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8 (E3MUPS80KHB1S)

  • Easy UPS 3M 80kVA 400V 3:3 UPS, 6 internal 9Ah modular battery strings, Start-up 5x8 (E3MUPS80KHB2S)

208 V UPSs

  • Easy UPS 3M 50 kVA 208 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS50KFNS)

  • Easy UPS 3M 60 kVA 208 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS60KFNS)

  • Easy UPS 3M 80 kVA 208V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS80KFNS)

  • Easy UPS 3M 100 kVA 208 V 3:3 UPS for external batteries, Start-up 5x8 (E3MUPS100KFNS)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.