990-5998K-001

Facility Planning for 50 kVA 208 V UPS for External Batteries

Input Specifications

  50 kVA
Voltage (V) 200 208 220
Connections* L1, L2, L3, N, PE
Input voltage range (V) 180-272 at full load*
Frequency range (Hz) 40-70
Nominal input current (A) 159 152 143
Maximum input current (A) 170 163 154
Input current limitation (A) 254
Total harmonic distortion (THDI) <3% for linear loads
Input power factor > 0.99
Maximum short circuit rating Icc=10 kA
Protection Fuse
Ramp-in 12 seconds

Bypass Specifications

  50 kVA
Voltage (V) 200 208 220
Connections L1, L2, L3, N, PE
Overload capacity 110% for 60 minutes
130% for 10 minutes
130–150% for 1 minute
Minimum bypass voltage (V) 140 146 154
Maximum bypass voltage (V) 250 260 275
Frequency (Hz) 50 or 60

Frequency range (%)

±1, ±2, ±4, ±5, ±10. Default is ±10 (user selectable).
Nominal bypass current (A) 147 141 133
Maximum short circuit rating Icw=10 kA

Output Specifications

  50 kVA
Voltage (V) 200 208 220
Connections* L1, L2, L3, N, PE
Overload capacity* 110% for 60 minutes
125% for 10 minutes
150% for 1 minute
Output voltage regulation ± 1%
Dynamic load response 20 milliseconds
Output power factor 1.0
Nominal output current (A) 144 139 131
Total harmonic distortion (THDU) <3% at 100% linear load
<5% at 100% non-linear load
Output frequency (Hz) 50 or 60
Slew rate (Hz/sec) Programmable: 0.5 to 2.0. Default is 0.5
Output performance classification (according to IEC/ EN62040-3) VFI-SS–111
Load power factor 0.5 leading to 0.5 lagging without derating
Output short circuit current 330 A/200 ms

Battery Specifications

  50 kVA
Charging power in % of output power 1-38.4%
Maximum charging power (W) 19200
Nominal battery voltage (2x16 - 2x20 blocks) (VDC) ± 192 to ± 240
Nominal float voltage (2x16 - 2x20 blocks) (VDC) ± 215.5 to ± 270
End of discharge voltage (2x16 - 2x20 blocks) (VDC) ± 153.6 to ± 192
Battery current at full load and nominal battery voltage (2x16 - 2x20 blocks) (A) 140-112
Battery current at full load and minimum battery voltage (2x16 - 2x20 blocks) (A) 175-140
Temperature compensation (per cell)* Programmable from 0-7 mV. Default is 0 mV
Ripple current < 5% C10

Recommended Upstream Protection

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
  50 kVA
  Input Bypass
Breaker type NSX250F 36kA AC 3P3D 200A TMD C25F3TM200 NSX160F 36kA AC 3P3D 160A TMD C16F3TM160
In setting 200 160
Ir setting 200 160
Im setting 1000 1250 (fixed)

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 70 mm².
Failure to follow these instructions will result in death or serious injury.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE size is based on table 54.2 of IEC 60364-5-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.

NOTE: The battery cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for battery cable sizes and battery PE cable sizes and ensure that the battery cable sizes match the battery breaker rating.
NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Refer to the installation manual provided with the auxiliary product.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.

50 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 70 2x70 35
Bypass 70 35
Output 70 2x70 35
Battery 70 70 35

UPS Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
60 kVA 400 V 109 915 360 850
80 kVA 400 V 140 915 360 850
100 kVA 400 V/50 kVA 208 V 145 915 360 850

UPS Shipping Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
60 kVA 400 V 133 1140 475 965
80 kVA 400 V 164 1140 475 965
100 kVA 400 V/50 kVA 208 V 169 1140 475 965

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Option A

NOTE: If the UPS is installed without side access, the length of the cables connected to the UPS must allow for rolling out the UPS.

Option B

Environmental

  Operating Storage
Temperature 0 °C to 40 °C
Recommended optimal temperature for batteries: 20 °C to 25 °C
-15 °C to 40 °C for systems with batteries
-25 °C to 55 °C for systems without batteries
Relative humidity 0–95% non-condensing
Elevation
According to IEC 62040–3
Power derating factor:
0-1500 m: 1.000
1500-2000 m: 0.975
< 15000 m above sea level (or in an environment with equivalent air pressure)
Audible noise <65 dBA at full load and an ambient temperature of 30 °C*  
Protection class IP20 (dust filter as standard)
Color RAL 9003

Heat Dissipation

50 kVA

  W BTU/hr
Normal mode 4648 15859
Battery mode 3528 12038
ECO mode 890 3037
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.