990-5998K-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Modular Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3SXR6 140 1620 650 1020

Modular Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3SXR6 125 1400 500 851

Classic Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3MCBC7C 551 1980 815 970
E3MCBC7D 820 1980 815 970
E3MCBC10A 1117 1980 1130 970
E3MCBC10B 1297 1980 1130 970
E3MCBC10C 1424 1980 1130 970
E3MCBC10D
Cabinet with breaker
Cabinet without breaker

1120
1980 1130 970
1102 1980 1130 970
E3MCBC10E
Cabinet with breaker
Cabinet without breaker

1300
1980 1130 970
1282 1980 1130 970

Classic Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3MCBC7C 531 1900 710 845
E3MCBC7D 800 1900 710 845
E3MCBC10A 1038 1900 1010 845
E3MCBC10B 1164 1900 1010 845
E3MCBC10C 1280 1900 1010 845
E3MCBC10D 1041 1900 1010 845
1023 1900 1010 845
E3MCBC10E 1170 1900 1010 845
1152 1900 1010 845
NOTE: E3MCBC10D and E3MCBC10E consist of two cabinets.

Battery Breaker Box Shipping Weight and Dimensions

  Weight kg Height mm Width mm Depth mm
Battery breaker box E3MBBB60K80H 55 1200 825 530
Battery breaker box E3MBBB100K200H 65 1200 825 530

Battery Breaker Box Weight and Dimensions

  Weight kg Height mm Width mm Depth mm
Battery breaker box E3MBBB60K80H 25 650 500 280
Battery breaker box E3MBBB100K200H 38 800 500 280

Battery Breaker Kit Shipping Weights and Dimensions

  Weight kg Height mm Width mm Depth mm
Battery breaker kit E3MBBK60K80H 22 800 500 570
Battery breaker kit E3MBBK100K200H 29 800 500 570

Battery Breaker Kit Weights and Dimensions

  Weight kg Height mm Width mm Depth mm
Battery breaker kit E3MBBK60K80H 7 415 288 190
Battery breaker kit E3MBBK100K200H 13 530 320 230

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) * Width mm (in) Depth mm (in) *
GVSBPSU10K20H 20 260 530 590
GVSBPSU20K60H 40 440 730 810
GVSBPSU80K120H 55 490 840 1220
GVSBPSU150KH 60 490 840 1220

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPSU10K20H 12 450 400 150
GVSBPSU20K60H 25 600 550 220
GVSBPSU80K120H 40 800 600 280
GVSBPSU150KH 48 800 600 280

Parallel Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPAR10K30H 35 700 650 210
GVSBPAR40K50H 86 850 750 250
GVSBPAR60K120H 110 1000 900 280

Parallel Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) * Width mm (in) Depth mm (in) *
GVSBPAR10K30H 56 500 800 1200
GVSBPAR40K50H 96 580 800 1200
GVSBPAR60K120H 120 500 1000 1200

Parallel Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3MBPAR60K200H 92 1200 800 570
E3MBP60K400H 110 1200 810 600

Parallel Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3MBPAR60K200H 62 1000 700 320
E3MBP60K400H 75 1050 750 350

Backfeed Box Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
SP3OPT008 30 530 780 460
SP3OPT009 48 835 835 510
SP3OPT010 76 940 1050 660
NOTE: Shipping weights and dimensions are for one unit on a wooden pallet.

Backfeed Box Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
SP3OPT008 20 300 550 200
SP3OPT009 33 600 600 250
SP3OPT010 58 800 700 400
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.