990-5998K-001

Technical Data for 400 V Systems

Input Power Factor

The values are at a 400 V, 50 Hz linear load.

  UPSs for Internal Batteries UPSs for External Batteries
  60 kVA 80 kVA 60 kVA 80 kVA 100 kVA 120 kVA 160 kVA 200 kVA
25% load 0.99 0.99 0.98 0.97 0.98 0.98 0.98 0.98
50% load 0.99 0.99 0.99 0.99 0.99 0.99 0.99 0.99
75% load 0.99 0.99 0.99 0.99 0.99 0.99 0.99 0.99
100% load 0.99 0.99 0.99 0.99 0.99 0.99 0.99 0.99

Efficiency

Efficiency in Normal Mode

The values are at a 400 V, 50 Hz linear load.

  UPSs for Internal Batteries UPSs for External Batteries
  60 kVA 80 kVA 60 kVA 80 kVA 100 kVA 120 kVA 160 kVA 200 kVA
25% load 95.3 94.8

95.5

94.7

95.3

95.3

95.6

95.5

50% load 95.6 95.5

95.8

95.5

95.6

95.6

95.8

95.6

75% load 95.3 95.3

95.4

95.3

95.2

95.2

95.2

95.1

100% load 94.8 94.9

94.8

94.9

94.8

94.6

94.5

94.5

Efficiency in ECO Mode

  UPSs for Internal Batteries UPSs for External Batteries
  60 kVA 80 kVA 60 kVA 80 kVA 100 kVA 120 kVA 160 kVA 200 kVA
25% load 98.9 98.8

98.9

98.8

99.0

99.0

99.0

99.0

50% load 99.1 98.9

99.1

99.0

99.2

99.2

99.1

99.1

75% load 99.0 98.9

99.0

98.9

99.0

99.0

99.0

99.0

100% load 99.1 99.0

99.1

99.0

99.1

99.0

99.0

99.0

Efficiency in Battery Operation

  UPSs for Internal Batteries UPSs for External Batteries
  60 kVA 80 kVA 60 kVA 80 kVA 100 kVA 120 kVA 160 kVA 200 kVA
25% load 95.0 94.5

94.9

95.0

95.1

94.8

95.1

94.7

50% load 95.8 95.3

95.7

95.4

95.7

95.5

95.5

95.2

75% load 95.7 95.3

95.4

95.2

95.4

95.3

95.1

94.9

100% load 95.3 95.1

95.1

94.8

94.9

95.0

94.7

94.4

Battery Runtimes

Go to www.se.com for battery runtimes.

Battery Gassing Rates for Modular Battery Cabinets and UPSs with Internal Batteries

The battery gassing rates are calculated based on:

  • Gassing Rate at 2.4 V/cell (ft3 /hr) assuming 97% recombination efficiency

  • Six cells per battery module

  • Ten batteries per cartridge

Commercial Reference Description Typical cm³/hr (ml/hr)
E3SBTHU High performance battery module 12.67 (12.67)
E3SBTH4* High performance battery string 50.68 (50.68)

Electrolyte Values for Modular Battery Cabinet and UPSs with Internal Batteries

Commercial Reference Description Electrolyte Volume L (gal) Electrolyte Weight kg (lbs)
E3SBT4 Standard battery string 15.120 (4) 20 (44.4)
E3SBTH4 High performance battery string 13.320 (3.6) 17.6 (39.2)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.