990-5998K-001

Technical Data for 208 V Systems

Input Power Factor

The values are at a 208 V, 60 Hz linear load.

  UPSs for External Batteries
  50 kVA 60 kVA 80 kVA 100 kVA
25% load 0.99 0.99 0.99 0.99
50% load 0.99 0.99 0.99 0.99
75% load 0.99 0.99 0.99 0.99
100% load 0.99 0.99 0.99 0.99

Efficiency

Efficiency in Normal Mode

The values are at a 208 V, 60 Hz linear load.

  UPSs for External Batteries
  50 kVA 60 kVA 80 kVA 100 kVA
25% load 93.6 93.3 93.6 93.0
50% load 93.5 93.1 93.3 92.9
75% load 92.6 92.1 92.1 91.9
100% load 91.5 90.8 90.9 90.8

Efficiency in ECO Mode

  UPSs for External Batteries
  50 kVA 60 kVA 80 kVA 100 kVA
25% load 97.8 97.9 97.9 97.9
50% load 98.3 98.2 98.3 98.3
75% load 98.0 97.9 98.0 97.9
100% load 98.2 98.0 98.1 98.0

Efficiency in Battery Operation

  UPSs for External Batteries
  50 kVA 60 kVA 80 kVA 100 kVA
25% load 93.2 93.1 93.7 93.2
50% load 94.0 94.0 94.0 93.9
75% load 93.7 93.7 93.5 93.4
100% load 93.4 93.4 93.3 93.1

Battery Runtimes

Go to www.se.com for battery runtimes.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.