990-5998K-001

Facility Planning for 120-200 kVA 400 V UPS for External Batteries

Input Specifications

  120 kVA 160 kVA 200 kVA
Voltage (V) 380 400 415 380 400 415 380 400 415
Connections* L1, L2, L3, N, PE
Input voltage range (V) 342-477 at full load*
Frequency range (Hz) 40-70
Nominal input current (A) 192 182 176 256 243 234 320 304 293
Maximum input current (A) 218 207 200 262 262 262 336 336 336
Input current limitation (A) 309 412 515
Total harmonic distortion (THDI) <3% for linear loads
Input power factor > 0.99
Maximum short circuit rating Icc=10 kA
Protection Fuse
Ramp-in 7 seconds

Bypass Specifications

  120 kVA 160 kVA 200 kVA
Voltage (V) 380 400 415 380 400 415 380 400 415
Connections L1, L2, L3, N, PE
Overload capacity 110% for 60 minutes
130% for 10 minutes
130-150% for 1 minute
Minimum bypass voltage (V) 266 280 291 266 280 291 266 280 291
Maximum bypass voltage (V) 475 480 477 475 480 477 475 480 477
Frequency (Hz) 50 or 60

Frequency range (%)

±1, ±2, ±4, ±5, ±10. Default is ±10 (user selectable).
Nominal bypass current (A) 184 175 169 246 233 225 307 292 281
Maximum short circuit rating Icw=10 kA

Output Specifications

  120 kVA 160 kVA 200 kVA
Voltage (V) 380 400 415 380 400 415 380 400 415
Connections* L1, L2, L3, N, PE
Overload capacity* 110% for 60 minutes
125% for 10 minutes
150% for 1 minute
Output voltage regulation ± 1%
Dynamic load response 20 milliseconds
Output power factor 1.0
Nominal output current (A) 182 173 167 243 231 223 304 289 278
Total harmonic distortion (THDU) <2% at 100% balanced linear load
<5% at 100% non-linear load
Output frequency (Hz) 50 or 60
Slew rate (Hz/sec) Programmable: 0.5 to 2.0. Default is 0.5
Output performance classification (according to IEC/ EN62040-3) VFI-SS–111
Load power factor 0.5 leading to 0.5 lagging without derating
Output short circuit current 370 A/200 ms 470 A/200 ms 620 A/200 ms

Battery Specifications

  120 kVA 160 kVA 200 kVA
Charging power in % of output power 1-20% 1-22.5% 1-24%
Maximum charging power (W) 24000 36000 48000
Nominal battery voltage (2x16 - 2x25 blocks*) (VDC) ± 192 to ± 300
Nominal float voltage (2x16 - 2x25 blocks*) (VDC) ± 215.5 to ± 337.5
End of discharge voltage (2x16 - 2x25 blocks) (VDC) ± 153.6 to ± 240
Battery current at full load and nominal battery voltage (36-50 blocks) (A) 294-211 392-281 490-351
Battery current at full load and minimum battery voltage (36-50 blocks) (A) 369-265 493-353 616-441
Temperature compensation (per cell)* Programmable from 0-7 mV. Default is 0 mV
Ripple current < 5% C10

Recommended Upstream Protection

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
  120 kVA 160 kVA 200 kVA
  Input Bypass Input Bypass Input Bypass
Breaker type NSX250F 36kA AC 3P3D 250A Mic2.2 C25F32D250 NSX250F 36kA AC 3P3D 250A Mic2.2 C25F32D250 NSX400F 36kA AC 3P3D 400A Mic2.3 C40F32D400 NSX400F 36kA AC 3P3D 400A Mic2.3 C40F32D400 NSX400F 36kA AC 3P3D 400A Mic2.3 C40F32D400 NSX400F 36kA AC 3P3D 400A Mic2.3 C40F32D400
Io setting 250 250 360 320 400 400
Ir setting 0.97 0.95 0.9 0.98 1 0.98
Isd setting 1.5-10 1.5-10 1.5-10 1.5-10 1.5-10 1.5-10

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 150 mm².
Failure to follow these instructions will result in death or serious injury.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE size is based on table 54.2 of IEC 60364-5-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.

NOTE: The battery cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for battery cable sizes and battery PE cable sizes and ensure that the battery cable sizes match the battery breaker rating.
NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Refer to the installation manual provided with the auxiliary product.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.

120 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 95 120 50
Bypass 95 120 50
Output 95 120 50
Battery 2x70 2x70 70

160 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 120 120 70
Bypass 120 120 70
Output 120 120 70
Battery 2x95 2x95 95

200 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 150 150 95
Bypass 150 150 95
Output 150 150 95
Battery 2x120 2x120 120

Recommended Bolts and Cable Lugs

Cable size (mm²) Bolt size Cable lug type
50 M8 KST TLK50-8
70 M10 KST TLK70-10
95 M10 KST TLK95–10
120 M10 KST TLK120–10
150 M10 KST TLK150–10
NOTE: If the recommended lug type is not available, use a local M8/M10 lug type as a substitute.

UPS Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
120 kVA 400 V/60 kVA 208 V 193 1300 500 850
160 kVA 400 V/80 kVA 208 V 227 1300 500 850
200 kVA 400 V/100 kVA 208 V 304 1300 600 850

UPS Shipping Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
120 kVA 400 V/60 kVA 208 V 223 1500 625 975
160 kVA 400 V/80 kVA 208 V 257 1500 625 975
200 kVA 400 V/100 kVA 208 V 338 1500 725 975

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Environmental

  Operating Storage
Temperature 0 °C to 40 °C
Recommended optimal temperature for batteries: 20 °C to 25 °C
-15 °C to 40 °C for systems with batteries
-25 °C to 55 °C for systems without batteries
Relative humidity 0–95% non-condensing
Elevation
According to IEC 62040–3
Power derating factor:
0-1500 m: 1.000
1500-2000 m: 0.975
< 15000 m above sea level (or in an environment with equivalent air pressure)
Audible noise <70 dBA at full load and an ambient temperature of 30 °C*  
Protection class IP20 (air filter as standard)
Color RAL 9003

Heat Dissipation

  120 kVA 160 kVA 200 kVA
  W BTU/hr W BTU/hr W BTU/hr
Normal mode 6000 20473 8000 27297 10000 34121
Battery mode 6000 20473 8000 27297 10000 34121
ECO mode 1020 3480 1600 5459 2000 6824
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.