990-5998K-001

Facility Planning for 60-100 kVA 208 V UPS for External Batteries

Input Specifications

  60 kVA 80 kVA 100 kVA
Voltage (V) 200 208 220 200 208 220 200 208 220
Connections* L1, L2, L3, N, PE
Input voltage range (V) 180-272 at full load*
Frequency range (Hz) 40–70
Nominal input current (A) 192 184 172 255 244 229 321 306 287
Maximum input current (A) 203 195 183 260 249 234 325 310 291
Input current limitation (A) 307 408 514
Total harmonic distortion (THDI) <3% for linear loads
Input power factor > 0.99
Maximum short circuit rating Icc=10 kA
Protection Fuse
Ramp-in 12 seconds

Bypass Specifications

  60 kVA 80 kVA 100 kVA
Voltage (V) 200 208 220 200 208 220 200 208 220
Connections L1, L2, L3, N, PE
Overload capacity 110% for 60 minutes
130% for 10 minutes
130-150% for 1 minute
Minimum bypass voltage (V) 140 146 154 140 146 154 140 146 154
Maximum bypass voltage (V) 250 260 275 250 260 275 250 260 275
Frequency (Hz) 50 or 60

Frequency range (%)

±1, ±2, ±4, ±5, ±10. Default is ±10 (user selectable).
Nominal bypass current (A) 176 169 160 235 226 213 294 282 266
Maximum short circuit rating Icw=10 kA

Output Specifications

  60 kVA 80 kVA 100 kVA
Voltage (V) 200 208 220 200 208 220 200 208 220
Connections* L1, L2, L3, N, PE
Overload capacity* 110% for 60 minutes
125% for 10 minutes
150% for 1 minute
Output voltage regulation ± 1%
Dynamic load response 20 milliseconds
Output power factor 1.0
Nominal output current (A) 173 167 157 231 222 210 289 278 262
Total harmonic distortion (THDU) <3% at 100% linear load
<5% at 100% non-linear load
Output frequency (Hz) 50 or 60
Slew rate (Hz/sec) Programmable: 0.5 to 2.0. Default is 0.5
Output performance classification (according to IEC/ EN62040-3) VFI-SS–111
Load power factor 0.5 leading to 0.5 lagging without derating
Output short circuit current 370 A/200 ms 470 A/200 ms 620 A/200 ms

Battery Specifications

  60 kVA 80 kVA 100 kVA
Charging power in % of output power 1-32% 1-36% 1-38.4%
Maximum charging power (W) 19200 28800 38400
Nominal battery voltage (2x16 - 2x20 blocks) (VDC) ± 192 to ± 240
Nominal float voltage (2x16 - 2x20 blocks) (VDC) ± 215.5 to ± 270
End of discharge voltage (2x16 - 2x20 blocks) (VDC) ± 153.6 to ± 192
Battery current at full load and nominal battery voltage (2x16 - 2x20 blocks) (A) 168-134 223-179 280-224
Battery current at full load and minimum battery voltage (2x16 - 2x20 blocks) (A) 209-168 279-223 350-280
Temperature compensation (per cell)* Programmable from 0-7 mV. Default is 0 mV
Ripple current < 5% C10

Recommended Upstream Protection

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
  60 kVA 80 kVA 100 kVA
  Input Bypass Input Bypass Input Bypass
Breaker type NSX250F 36kA AC 3P3D 250A Mic2.2 C25F32D250 NSX250F 36kA AC 3P3D 250A Mic2.2 C25F32D250 NSX400F 36kA AC 3P3D 400A Mic2.3 C40F32D400 NSX400F 36kA AC 3P3D 400A Mic2.3 C40F32D400 NSX400F 36kA AC 3P3D 400A Mic2.3 C40F32D400 NSX400F 36kA AC 3P3D 400A Mic2.3 C40F32D400
Io setting 250 250 360 320 400 400
Ir setting 0.97 0.95 0.9 0.98 1 0.98
Isd setting 1.5-10 1.5-10 1.5-10 1.5-10 1.5-10 1.5-10

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 150 mm².
Failure to follow these instructions will result in death or serious injury.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE size is based on table 54.2 of IEC 60364-5-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.

NOTE: The battery cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for battery cable sizes and battery PE cable sizes and ensure that the battery cable sizes match the battery breaker rating.
NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Refer to the installation manual provided with the auxiliary product.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.

60 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 95 120 50
Bypass 95 120 50
Output 95 120 50
Battery 70 70 70

80 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 120 120 70
Bypass 120 120 70
Output 120 120 70
Battery 2x70 2x70 70

100 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 150 150 95
Bypass 150 150 95
Output 150 150 95
Battery 2x70 2x70 70

UPS Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
120 kVA 400 V/60 kVA 208 V 193 1300 500 850
160 kVA 400 V/80 kVA 208 V 227 1300 500 850
200 kVA 400 V/100 kVA 208 V 304 1300 600 850

UPS Shipping Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
120 kVA 400 V/60 kVA 208 V 223 1500 625 975
160 kVA 400 V/80 kVA 208 V 257 1500 625 975
200 kVA 400 V/100 kVA 208 V 338 1500 725 975

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Environmental

  Operating Storage
Temperature 0 °C to 40 °C
Recommended optimal temperature for batteries: 20 °C to 25 °C
-15 °C to 40 °C for systems with batteries
-25 °C to 55 °C for systems without batteries
Relative humidity 0–95% non-condensing
Elevation
According to IEC 62040–3
Power derating factor:
0-1500 m: 1.000
1500-2000 m: 0.975
< 15000 m above sea level (or in an environment with equivalent air pressure)
Audible noise <70 dBA at full load and an ambient temperature of 30 °C*  
Protection class IP20 (air filter as standard)
Color RAL 9003

Heat Dissipation

  60 kVA 80 kVA 100 kVA
  W BTU/hr W BTU/hr W BTU/hr
Normal mode 5418 18486 7910 26989 10198 34796
Battery mode 4241 14470 5732 19558 7353 25087
ECO mode 1200 4094 1552 5295 1970 6722
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.