990-66233C-001

Configurable Input Contacts and Output Relays

Configurable Input Contacts and Output Relays (UPS for Internal Batteries)

Terminal Function Diagram
J1-1 Configurable output
(30 VDC / 3 A)
NC
J1-2 NO
J1-3 COM
J2-1 Configurable input
(24 VDC / 1 mA)
Input_3
J2-2 GND
J2-3 EPO normally closed
(24 VDC / 1 mA)
EPO NC
J2-4 +24 V
J3-1 Configurable output
(24 VDC / 400 mA)
+24_DRY
J3-2 GND
J3-3 Configurable input*
(24 VDC / 1 mA)
Input_2
J3-4 GND
J3-5 Ambient temperature signal Temp 2
J3-6 Temp_COM
J4-1 External battery temperature signal* Temp 1
J4-2 Temp_COM
J4-3 Configurable input /
(24 VDC / 1 mA)
Input_1
J4-4 — (24 VDC / 400 mA) +24 V
J4-5 — (24 VDC / 400 mA) +24 V
J4-6 GND
J5-1 Configurable output *
(30 VDC / 3 A)
NC
J5-2 NO
J5-3 COM
J5-4 Bypass backfeed trip
(30 VDC / 3 A)
NC
J5-5 NO
J5-6 COM

Configurable Input Contacts and Output Relays (UPS for External Batteries)

Terminal Function Diagram
J1-1 Configurable output
(30 VDC / 3 A)
NC
J1-2 NO
J1-3 COM
J2-1 Configurable input
(24 VDC / 1 mA)
Input_3
J2-2 GND
J2-3 EPO normally closed
(24 VDC / 1 mA)
EPO NC
J2-4 +24 V
J3-1 Configurable output
(24 VDC / 400 mA)
+24_DRY
J3-2 GND
J3-3 Configurable input
(24 VDC / 1 mA)
Input_2
J3-4 GND
J3-5 Ambient temperature signal Temp 2
J3-6 Temp_COM
J4-1 External battery temperature signal Temp 1
J4-2 Temp_COM
J4-3 Configurable input* /
(24 VDC / 1 mA)
Input_1
J4-4 — (24 VDC / 400 mA) +24 V
J4-5 — (24 VDC / 400 mA) +24 V
J4-6 GND
J5-1 Configurable output
(30 VDC / 3 A)
NC
J5-2 NO
J5-3 COM
J5-4 Bypass backfeed trip
(30 VDC / 3 A)
NC
J5-5 NO
J5-6 COM