Recommended Cable Sizes
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on the minimum requirements in table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
PE cable size is based on table 54.2 of IEC 60364-5-54
-
Installation method C
-
Specific to AC cables: Maximum length 70 m with a line voltage drop <3% installed on perforated cable trays, XLPE-type insulation, single layer trefoil formation, THDI between 15% and 33%.
-
Specific to DC cables: Maximum length 15 m with a line voltage drop <1%
Copper
| UPS rating | 10 kVA | 15 kVA | 20 kVA | ||||||
|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
| Input phases (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
10 |
10 |
10 |
| Input PE (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
10 |
10 |
10 |
| Bypass/output phases (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
10 |
10 |
10 |
| Bypass PE/output PE (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
10 |
10 |
10 |
| Neutral (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
16 |
16 |
16 |
| DC+/DC-/DC N (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
16 |
16 |
16 |
| DC PE (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
16 |
16 |
16 |
Copper
| UPS rating | 30 kVA | 40 kVA | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| Input phases (mm2) |
16 |
16 |
16 |
25 |
25 |
25 |
| Input PE (mm2) |
16 |
16 |
16 |
16 |
16 |
16 |
| Bypass/output phases (mm2) |
16 |
16 |
16 |
25 |
25 |
25 |
| Bypass PE/output PE (mm2) |
16 |
16 |
16 |
16 |
16 |
16 |
| Neutral (mm2) |
25 |
25 |
25 |
35 |
35 |
35 |
| DC+/DC-/DC N (mm2) |
25 |
25 |
25 |
35 |
35 |
35 |
| DC PE (mm2) |
16 |
16 |
16 |
16 |
16 |
16 |
DANGER