Inverter Short Circuit Capabilities (Bypass not Available)
IK1 – Short Circuit between a Phase and Neutral for 3:3 UPS
IK1 400 V
|
S [kVA] |
10 ms | 20 ms | 30 ms | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
| 10 |
34 |
12 |
34 |
23 |
34 |
35 |
| 15 |
52 |
27 |
52 |
54 |
52 |
81 |
| 20 |
74 |
55 |
74 |
110 |
74 |
164 |
| 30 |
104 |
108 |
104 |
216 |
104 |
324 |
| 40 |
140 |
196 |
140 |
392 |
140 |
588 |
IK1 400 V
|
S [kVA] |
50 ms | 100 ms | 200 ms | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
| 10 |
34 |
58 |
34 |
116 |
34 |
231 |
| 15 |
52 |
135 |
52 |
270 |
52 |
541 |
| 20 |
74 |
274 |
74 |
548 |
74 |
1095 |
| 30 |
104 |
541 |
104 |
1082 |
104 |
2163 |
| 40 |
140 |
980 |
140 |
1960 |
140 |
3920 |
IK2 – Short Circuit between Two Phases for 3:3 UPS
IK2 400 V
|
S [kVA] |
10 ms | 20 ms | 30 ms | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
| 10 |
33 |
11 |
33 |
22 |
33 |
33 |
| 15 |
49 |
24 |
49 |
48 |
49 |
72 |
| 20 |
70 |
49 |
70 |
98 |
70 |
147 |
| 30 |
101 |
102 |
101 |
204 |
101 |
306 |
| 40 |
138 |
190 |
138 |
381 |
138 |
571 |
IK2 400 V
|
S [kVA] |
50 ms | 100 ms | 200 ms | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
| 10 |
33 |
54 |
33 |
109 |
33 |
218 |
| 15 |
49 |
120 |
49 |
240 |
49 |
480 |
| 20 |
70 |
245 |
70 |
490 |
70 |
980 |
| 30 |
101 |
510 |
101 |
1020 |
101 |
2040 |
| 40 |
138 |
952 |
138 |
1904 |
138 |
3809 |
IK3 – Short Circuit between Three Phases for 3:3 UPS
IK3 400 V
|
S [kVA] |
10 ms | 20 ms | 30 ms | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
| 10 |
37 |
14 |
37 |
27 |
37 |
41 |
| 15 |
53 |
28 |
53 |
56 |
53 |
84 |
| 20 |
80 |
64 |
80 |
128 |
80 |
192 |
| 30 |
110 |
121 |
110 |
242 |
110 |
363 |
| 40 |
146 |
213 |
146 |
426 |
146 |
639 |
IK3 400 V
|
S [kVA] |
50 ms | 100 ms | 200 ms | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
| 10 |
37 |
68 |
37 |
137 |
37 |
274 |
| 15 |
53 |
140 |
53 |
281 |
53 |
562 |
| 20 |
80 |
320 |
80 |
640 |
80 |
1280 |
| 30 |
110 |
605 |
110 |
1210 |
110 |
2420 |
| 40 |
146 |
1066 |
146 |
2132 |
146 |
4263 |
IK1 – Short Circuit between a Phase and Neutral for 3:1 UPS
IK1 230 V
|
S [kVA] |
10 ms | 20 ms | 30 ms | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
| 10 |
112 |
125 |
112 |
251 |
112 |
376 |
| 15 |
150 |
225 |
150 |
450 |
150 |
675 |
| 20 |
230 |
529 |
230 |
1058 |
230 |
1587 |
| 30 |
276 |
762 |
276 |
1524 |
276 |
2285 |
IK1 230 V
|
S [kVA] |
50 ms | 100 ms | 200 ms | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
| 10 |
112 |
627 |
112 |
1254 |
112 |
2509 |
| 15 |
150 |
1125 |
150 |
2250 |
150 |
4500 |
| 20 |
230 |
2645 |
230 |
5290 |
230 |
10580 |
| 30 |
276 |
3809 |
276 |
7618 |
276 |
15235 |