Options
Configuration Options
-
Compact design
-
Single or dual mains
-
Bottom cable entry
-
Up to 4+0 UPSs in parallel for capacity
-
Up to 3+1 UPSs in parallel for redundancy
-
EcoStruxure IT compatible
-
Generator compatible
-
Touchscreen LCD
-
ECO mode
-
Robust design against harsh environment
-
Built-in backfeed protection
-
Supported battery types: VRLA, Lithium-ion
-
SPoT mode, easier self-test without a load bank
-
Enhanced charging capacity
-
Enhanced short-circuit capability
Hardware Options
Battery Module/Battery String
-
Battery module (E3SBTU)
-
High capacity battery module (E3SBTHU)
-
Battery string (E3SBT4)
-
High capacity battery string (E3SBTH4)
Empty Battery Cabinet
Empty battery cabinet for use with third party batteries. Battery circuit breaker kit is required (sold separately). The empty battery cabinets can only be used with the UPS for external batteries.
-
Empty battery cabinet, 700 mm (GVEBC7)
-
Empty battery cabinet, 1100 mm (GVEBC11)
-
Empty battery cabinet, 1500 mm (GVEBC15)
Empty Modular Battery Cabinet
Up to six battery strings (E3SBT4 or E3SBTH4) can be installed in the empty modular battery cabinet.
-
Modular battery cabinet (E3SXR6)
-
Modular battery cabinet (E3SXR8)
Maintenance Bypass Panel
Maintenance bypass panel for complete isolation of the UPS during service operations.
-
Parallel maintenance bypass panel, 10-40 kVA (E3SOPT006)
-
Maintenance bypass panel, single unit, 10 – 20 kVA 400 V wall-mount (GVSBPSU10K20H)
-
Maintenance bypass panel, single unit, 20 – 60 kVA 400 V wall-mount (GVSBPSU20K60H)
Battery Circuit Breaker Kit
Battery circuit breaker kit for use with empty battery cabinets or third party battery solutions.
-
Battery circuit breaker kit (E3SOPT008)
Battery Circuit Breaker Box
Wall mounted battery circuit breaker box for use with third party battery solutions.
-
Battery circuit breaker box (E3SOPT007)
Regenerative Box
The regenerative box detects the flow of regenerative energy from the loads and diverts it to an external resistive load bank, without compromising the availability of the UPS and other downstream loads.
-
Regenerative energy braking box for external resistor bank, 50 Amps, 400 V (SP3OPT011)
-
Regenerative energy braking box for external resistor bank, 100 Amps, 400 V (SP3OPT012)
-
Regenerative box cable for UPS connection (E3SOPT033)
Optional Installation Kits
-
Cold start kit (E3SPOPT001)
-
Parallel kit with 5 m cable (E3SOPT002)
-
Parallel kit with 15 m cable (E3SOPT016)
-
Easy UPS 3S Pro 10-20 KVA 6-16 mm2 cable lug kit (E3SPOPT002)
-
Easy UPS 3S Pro 30-40 KVA 16-35 mm2 cable lug kit (E3SPOPT003)
-
Dry contact card (E3SOPT010)
-
Backfeed box, 95 A 3-phase power contactor, bottom connection (SP3OPT008)
Temperature Sensors
-
Temperature sensor kit for external battery system (E3SOPT003)
Weights and Dimensions for Options
Empty Battery Cabinet Shipping Weight and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| GVEBC7 | 205 | 2100 | 930 | 970 |
| GVEBC11 | 250 | 2100 | 1330 | 970 |
| GVEBC15 | 405 | 2120 | 1700 | 1000 |
Empty Battery Cabinet Weight and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| GVEBC7 | 190 | 1970 | 700 | 850 |
| GVEBC11 | 230 | 1970 | 1100 | 850 |
| GVEBC15 | 390 | 1970 | 1500 | 854 |
Empty Modular Battery Cabinet Shipping Weight and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| E3SXR6 – Empty – With 24 battery strings |
140 962 |
1620 | 650 | 1020 |
| E3SXR8 – Empty – With 24 battery strings |
170 992 |
1600 | 670 | 1020 |
Empty Modular Battery Cabinet Weight and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| E3SXR6 – Empty – With 24 battery strings |
125 773 |
1400 | 500 | 851 |
| E3SXR8 – Empty – With 24 battery strings |
149 797 |
1400 | 500 | 851 |
Parallel Maintenance Bypass Panel Shipping Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| E3SOPT006 | 42 | 470 | 1200 | 800 |
Parallel Maintenance Bypass Panel Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| E3SOPT006 | 30 | 600 | 550 | 220 |
Maintenance Bypass Panel Shipping Weights and Dimensions
Maintenance Bypass Panel Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| GVSBPSU10K20H | 12 | 450 | 400 | 150 |
| GVSBPSU20K60H | 25 | 600 | 550 | 220 |
| GVSBPSU80K120H | 40 | 800 | 600 | 280 |
| GVSBPSU150KH | 48 | 800 | 600 | 280 |
Battery Circuit Breaker Kit Shipping Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
|
E3SOPT008 |
8 | 430 | 240 | 270 |
Battery Circuit Breaker Kit Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
|
E3SOPT008 |
8 | 430 | 240 | 270 |
Battery Circuit Breaker Box Shipping Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
|
E3SOPT007 |
46.5 | 1220 | 510 | 850 |
Battery Circuit Breaker Box Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
|
E3SOPT007 |
25 | 650 | 500 | 280 |
Regenerative Energy Braking Box Shipping Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| SP3OPT011 |
24 |
905 |
520 |
235 |
| SP3OPT012 |
24.5 |
905 |
520 |
235 |
Regenerative Energy Braking Box Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| SP3OPT011 |
19 |
710 |
425 |
140 |
| SP3OPT012 |
19.5 |
710 |
425 |
140 |