990-66233D-001

Specifications for 10 kVA 3:3 UPS

  Voltage (V) 380 400 415
Input Connections 4-wire (L1, L2, L3, N, PE)*
Input voltage range (V)

304-477

320-477

332-477

Frequency range (Hz) 40-70
Nominal input current (A)

16

16

15

Maximum input current (A)

21

20

19

Input current limitation (A)

21

20

19

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating Icc = 16 kA
Total harmonic distortion (THDI)

<3% at full linear load
≤ 4% (full non-linear load)

Input power factor

0.99 at load > 75%

Protection Fuse
Bypass Connections 4-wire (L1, L2, L3, N, PE)*
Bypass voltage range (V)

342-418

360-440

373-457

Frequency (Hz) 50 or 60
Frequency range (Hz) Selectable, ±1, ±3, ±5
Nominal bypass current (A)

16

15

15

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating Icc = 16 kA
Backfeed protection Dry contact (with 24 VDC source) and electronic backfeed protection 
Output Connections* 4-wire (L1, L2, L3, N, PE)*
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity Normal operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous
Output power factor

1

Nominal output current (A)

16

15

14

Maximum short circuit rating Icc = 16 kA
Inverter output short circuit capabilities Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).
Output short circuit current (inverter) (A)* 34
Output frequency (Hz) 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running
Synchronized slew rate (Hz/sec) Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0.
Total harmonic distortion (THDU) <1% for 100% balanced linear load
<5% for non-linear load
Output voltage compensation ± 10 V
Output performance classification (according to IEC/ EN62040-3) VFI SS 11
Load crest factor Maximum crest factor 3:1
Load power factor From 0.7 leading to 0.7 lagging without any derating
Battery Charging power in % of output power Programmable from 1% to 30% of UPS capacity. Default is 10%.
Maximum charging power (kW) (at 100% load) 2
Maximum charging power (kW) (at ≤ 85% load) 3
Number of battery blocks 32-40 blocks with middle point
Nominal battery voltage (VDC) 384-480
Nominal float voltage (VDC) 436-545
Maximum boost voltage (VDC) 457-572
Maximum charge current (A) 5.5
Temperature compensation (per cell) 0 – 5 mV/℃ for 15 ℃ ≤ T ≤ 25 ℃
-5 – 0 mV/℃ for 25 ℃ ≤ T ≤ 35 ℃*
End of discharge voltage (full load) (VDC) 308-384
End of discharge voltage (no load) (VDC) 336-420
Battery current at full load and nominal battery voltage (A) 27-22
Battery current at full load and minimum battery voltage (A) 34-27
Ripple current < 5% C10
Battery test Manual/automatic (selectable)
Maximum short circuit rating Icc = 16 kA
NOTE: Battery specifications are based on VRLA batteries.