990-66233D-001

Physical

UPS Shipping Weights and Dimensions

UPS for Internal Batteries

  UPS rating (Commercial reference) Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
3:3 UPS 10 kVA (E3SP10KHB) 142 1580 800 1200
15 kVA (E3SP15KHB) 144 1580 800 1200
20 kVA (E3SP20KHB) 145 1580 800 1200
30 kVA (E3SP30KHB) 176 1580 800 1200
40 kVA (E3SP40KHB) 180 1580 800 1200
3:1 UPS 10 kVA (E3SP10K3IB) 143 1580 800 1200
15 kVA (E3SP15K3IB) 146 1580 800 1200
20 kVA (E3SP20K3IB) 144 1580 800 1200
30 kVA (E3SP30K3IB) 176 1580 800 1200

UPS for External Batteries

  UPS rating (Commercial reference) Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
3:3 UPS 10 kVA (E3SP10KH) 51 813 380 780
15 kVA (E3SP15KH) 52 813 380 780
20 kVA (E3SP20KH) 52 813 380 780
30 kVA (E3SP30KH) 71 970 380 982
40 kVA (E3SP40KH) 72 970 380 982
15 kVA (E3SP15KHIN) 52 813 380 780
20 kVA (E3SP20KHIN) 55 813 380 780
30 kVA (E3SP30KHIN) 72 970 380 982
40 kVA (E3SP40KHIN) 74 970 380 982
3:1 UPS 10 kVA (E3SP10K3I) 50 813 380 780
15 kVA (E3SP15K3I) 52 813 380 780
20 kVA (E3SP20K3I) 53 813 380 780
30 kVA (E3SP30K3I) 72 970 380 982
15 kVA (E3SP15K3IIN) 54 813 380 780
20 kVA (E3SP20K3IIN) 55 813 380 780
30 kVA (E3SP30K3IIN) 73 970 380 982

UPS Weights and Dimensions

UPS for Internal Batteries

  UPS rating (Commercial Reference) Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
3:3 UPS 10 kVA (E3SP10KHB)

114

1400

380

907

15 kVA (E3SP15KHB)

116

1400

380

907

20 kVA (E3SP20KHB)

116

1400

380

907

30 kVA (E3SP30KHB)

145

1400

500

940

40 kVA (E3SP40KHB)

150

1400

500

940

3:1 UPS 10 kVA (E3SP10K3IB)

113

1400

380

907

15 kVA (E3SP15K3IB)

114

1400

380

907

20 kVA (E3SP20K3IB)

116

1400

380

907

30 kVA (E3SP30K3IB)

146

1400

500

940

UPS for External Batteries

  UPS rating (Commercial Reference) Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
3:3 UPS 10 kVA (E3SP10KH)

36

629

250

660

15 kVA (E3SP15KH)

37

629

250

660

20 kVA (E3SP20KH)

37

629

250

660

30 kVA (E3SP30KH)

56

796

250

916

40 kVA (E3SP40KH)

60

796

250

916

15 kVA (E3SP15KHIN)

36

629

250

660

20 kVA (E3SP20KHIN)

37

629

250

660

30 kVA (E3SP30KHIN)

58

796

250

916

40 kVA (E3SP40KHIN)

62

796

250

916

3:1 UPS 10 kVA (E3SP10K3I)

35

629

250

660

15 kVA (E3SP15K3I)

38

629

250

660

20 kVA (E3SP20K3I)

41

629

250

660

30 kVA (E3SP30K3I)

59

796

250

916

15 kVA (E3SP15K3IIN)

39

629

250

660

20 kVA (E3SP20K3IIN)

42

629

250

660

30 kVA (E3SP30K3IIN)

61

796

250

916

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

UPS for Internal Batteries

NOTE: The recommended rear clearance is 500 mm. The required minimum rear clearance is 150 mm for correct air flow.

UPS for External Batteries

NOTE: The recommended rear clearance is 500 mm. The required minimum rear clearance is 150 mm for correct air flow.