Environment
UPS for Internal Batteries
3:3 UPS
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C without load derating. | -25 °C to 55 °C for systems without batteries. |
| Relative humidity |
0-95% non-condensing |
0-95% non-condensing |
| Elevation | Designed for operation in 0-1000 m elevation
at 100% load. Derating required from 1000-2000 m with forced air cooling: Up to 1000 m: 1.000 Up to 1500 m: 0.975 Up to 2000 m: 0.950 |
|
| Audible noise one meter (three feet) from unit | 10 kVA UPS: 45 dB at 70%
load; 53 dB at 100% load 15 kVA UPS: 46 dB at 70% load; 54 dB at 100% load 20 kVA UPS: 48 dB at 70% load; 57 dB at 100% load 30 kVA UPS: 58 dB at 70% load; 61 dB at 100% load 40 kVA UPS: 60 dB at 70% load; 63 dB at 100% load |
|
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |
3:1 UPS
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C without load derating. | -25 °C to 55 °C for systems without batteries. |
| Relative humidity |
0-95% non-condensing |
0-95% non-condensing |
| Elevation | Designed for operation in 0-1000 m elevation
at 100% load. Derating required from 1000-2000 m with forced air cooling: Up to 1000 m: 1.000 Up to 1500 m: 0.975 Up to 2000 m: 0.950 |
|
| Audible noise one meter (three feet) from unit | 10 kVA UPS: 44 dB at 70%
load; 53 dB at 100% load 15 kVA UPS: 46 dB at 70% load; 55 dB at 100% load 20 kVA UPS: 47 dB at 70% load; 57 dB at 100% load 30 kVA UPS: 57 dB at 70% load; 61 dB at 100% load |
|
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |
UPS for External Batteries
3:3 UPS
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C without load derating. | -25 °C to 55 °C for systems without batteries. |
| Relative humidity |
0-95% non-condensing |
0-95% non-condensing |
| Elevation | Designed for operation in 0-1000 m elevation
at 100% load. Derating required from 1000-2000 m with forced air cooling: Up to 1000 m: 1.000 Up to 1500 m: 0.975 Up to 2000 m: 0.950 |
|
| Audible noise one meter (three feet) from unit | 10 kVA UPS: 46 dB at 70%
load; 55 dB at 100% load 15 kVA UPS: 48 dB at 70% load; 56 dB at 100% load 20 kVA UPS: 50 dB at 70% load; 58 dB at 100% load 30 kVA UPS: 60 dB at 70% load; 64 dB at 100% load 40 kVA UPS: 63 dB at 70% load; 66 dB at 100% load |
|
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |
3:1 UPS
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C without load derating. | -25 °C to 55 °C for systems without batteries. |
| Relative humidity |
0-95% non-condensing |
0-95% non-condensing |
| Elevation | Designed for operation in 0-1000 m elevation
at 100% load. Derating required from 1000-2000 m with forced air cooling: Up to 1000 m: 1.000 Up to 1500 m: 0.975 Up to 2000 m: 0.950 |
|
| Audible noise one meter (three feet) from unit | 10 kVA UPS: 47 dB at 70%
load; 56 dB at 100% load 15 kVA UPS: 49 dB at 70% load; 57 dB at 100% load 20 kVA UPS: 51 dB at 70% load; 59 dB at 100% load 30 kVA UPS: 59 dB at 70% load; 64 dB at 100% load |
|
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |