Heat Dissipation for 3:3 UPS
| UPS rating | 10 kVA | 20 kVA | 30 kVA | 40 kVA | 60 kVA | 80 kVA | 100 kVA | 120 kVA | 160 kVA | 200 kVA |
|---|---|---|---|---|---|---|---|---|---|---|
| Normal operation (W) |
870 |
1630 |
2290 |
2880 |
3920 |
5260 |
7160 |
8720 |
9060 |
11920 |
| Battery operation (W) |
794 |
1241 |
1893 |
2470 |
3475 |
4179 |
5368 |
6259 |
8217 |
10800 |
| ECO mode (W) |
506 |
606 |
813 |
873 |
1310 |
1593 |
2736 |
2995 |
3699 |
3696 |