990-6470C-001

Environmental

  Operating Transportation and storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 0-95% non-condensing
Elevation Designed for operation in 0-2000 m elevation.
Derating required from 1000-2000 m:
Up to 1000 m: 1.000
Up to 1500 m : 0.975
Up to 2000 m: 0.950

0-10000 m

Audible noise one meter from unit ≤ 70 dB at full load
Protection class IP31
Color RAL 7035
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?