Specifications for 100 kVA UPS 3:3
| Input | Voltage (V) | 380 V | 400 V | 415 V |
| Connections | L1, L2, L3, PE* | |||
| Input voltage range (V) | 304-456 | |||
| Frequency (Hz) | 45-55 | |||
| Nominal input current (A) | 167 | 159 | 153 | |
| Maximum input current (A) | 209 | 199 | 191 | |
| Input current limitation (A) | 250 | |||
| Total harmonic distortion (THDI)* | 12 pulses ≤10% | |||
| Input power factor* | ≥0.9 | |||
| Maximum short circuit rating | Icc=10 kA | |||
| Protection | Breaker | |||
| Ramp-in | 15 seconds | |||
| Bypass | Voltage (V) | 380 V | 400 V | 415 V |
| Connections | L1, L2, L3, N, PE | |||
| Overload capacity | ≤110% continuous 125% for 10 minutes 150% for 1 minute |
|||
| Bypass voltage range (V) | 285-475 | |||
| Frequency (Hz) | 50 | |||
| Nominal bypass current (A) | 153 | 145 | 139 | |
| Nominal neutral current (A) | 250* | 250 | 241 | |
| Maximum short circuit rating | Icc=10 kA | |||
| Output | Voltage (V) | 380 V | 400 V | 415 V |
| Connections | L1, L2, L3, N, PE | |||
| Overload capacity | ≤110% continuous 125% for 10 minutes 150% for 1 minute |
|||
| Output voltage regulation | ± 1% | |||
| Dynamic load response | 20 milliseconds | |||
| Output power factor | 0.8 | |||
| Nominal output current (A) | 153 | 145 | 139 | |
| Total harmonic distortion (THDU) | <2% at 100% linear
load <4% at 100% non-linear load |
|||
| Output frequency (Hz) | 50 ± 1% | |||
| Output short-circuit current at 60 ms (A) | 460 | |||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-111 | |||
| Battery | Battery blocks supported | 29-32 | ||
| Charging current | The charging current is determined by the battery capacity. Default is 0.1 C. | |||
| Maximum charging power (kW) | 19.2 | |||
| Nominal battery voltage (VDC) | 348-384 | |||
| Nominal float voltage (VDC) | 391.5-432 | |||
| End of discharge voltage (full load) (VDC) | 304 | |||
| Battery current at full load and nominal battery voltage (A) | 226 | |||
| Battery current at full load and minimum battery voltage (A) | 288 | |||
| Temperature compensation (per cell) | -3.3 mV per °C for T ≥ 25 °C, 0 mV per °C for T < 25 °C | |||