Recommended Upstream Protection for 3:3 UPS
| UPS rating | 10 kVA | 20 kVA | 30 kVA | |||
|---|---|---|---|---|---|---|
| Input | Bypass | Input | Bypass | Input | Bypass | |
|
Breaker type
Breaker type |
NSX100F TM32D 3P3D (C10F3TM032) | NSX100F TM25D 3P3D (C10F3TM25) | NSX100F TM63D 3P3D (C10F3TM063) | NSX100F TM50D 3P3D (C10F3TM050) | NSX100F TM80D 3P3D (C10F3TM080) | NSX100F TM63D 3P3D (C10F3TM063) |
| In setting | 32 | 25 | 63 | 50 | 80 | 63 |
| Ir setting | 22 | 20 | 44 | 35 | 70 | 51 |
| Im setting | 400 (fixed) | 300 (fixed) | 500 (fixed) | 500 (fixed) | 800 (fixed) | 500 (fixed) |
| UPS rating | 40 kVA | 60 kVA | 80 kVA | |||
|---|---|---|---|---|---|---|
| Input | Bypass | Input | Bypass | Input | Bypass | |
|
Breaker type
Breaker type |
NSX100F TM100D 3P3D (C10F3TM100) | NSX100F TM80D 3P3D (C10F3TM080) | NSX160F TM160D 3P3D (C16F3TM160) | NSX160F TM125D 3P3D (C16F3TM125) | NSX250F TM200D 3P3D (C25F3TM200) | NSX160F TM160D 3P3D (C16F3TM160) |
| In setting | 100 | 80 | 160 | 125 | 200 | 160 |
| Ir setting | 90 | 64 | 144 | 100 | 180 | 144 |
| Im setting | 800 (fixed) | 800 (fixed) | 1250 (fixed) | 1250 (fixed) | 5 to 10xIn | 1250 (fixed) |
| UPS rating | 100 kVA | 120 kVA | 160 kVA | 200 kVA | ||||
|---|---|---|---|---|---|---|---|---|
| Input | Bypass | Input | Bypass | Input | Bypass | Input | Bypass | |
|
Breaker type
Breaker type |
NSX250F TM250D 3P3D (C25F3TM250) | NSX160F TM160D 3P3D (C16F3TM160) | NSX250F TM250D 3P3D (C25F3TM250) | NSX250F TM200D 3P3D (C25F3TM200) | NSX400F Mic2.3 400A 3P3D (C40F32D400) | NSX250F TM250D 3P3D (C25F3TM250) | NSX630F Mic2.3 630A 3P3D (C63F32D630) | NSX400F Mic2.3 400A 3P3D (C40F32D400) |
| In setting | 250 | 160 | 250 | 200 | Io=400 | 250 | Io=500 | Io=320 |
| Ir setting | 225 | 160 | 250 | 200 | Ir=0.95 | 250 | Ir=0.95 | Ir=1 |
| Im setting | 6 to 10xIn | 1250 (fixed) | 7 to 10xIn | 5 to 10xIn | Isd=10 | 5 to 10xIn | Isd=10 | Isd=10 |