990-6470C-001

Shipping Weights and Dimensions for 3:3 UPS

UPS rating Weight kg Height mm Width mm Depth mm
10 kVA 456 2085 928 928
20 kVA 456 2085 928 928
30 kVA 460 2085 928 928
40 kVA 540 2085 928 928
60 kVA 645 2085 928 928
80 kVA 704 2085 928 928
100 kVA 1150 2085 1328 928
120 kVA 1223 2085 1328 928
160 kVA 1550 2085 1728 928
200 kVA 1770 2085 1728 928
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?