990-91260F-001

Specifications

Input Specifications

UPS rating 10 kW 15 kW 20 kW
Voltage (V) 200/208/220 380/400/415 380/400/415 380/400/415 480
Connections

4-wire (L1, L2, L3, N, G) WYE (single mains)
3-wire (L1, L2, L3, G) WYE (dual mains)

4-wire (L1, L2, L3, N, PE) WYE (single mains)
3-wire (L1, L2, L3, PE) WYE (dual mains)* *

3-wire (L1, L2, L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE (single mains)
3-wire (L1, L2, L3, G) WYE (dual mains)*

Input voltage range (V)

200 V: 170-230
208 V: 177-239
220 V: 187-253

380 V: 331-437
400 V: 340-460
415 V: 353-477

408-552

Frequency range (Hz)

40-70

Nominal input current (A)

31/30/28

16/15/14

24/22/22

32/30/29

25

Maximum input current (A)

38/37/35

20/19/19

29/28/27

39/37/36

33

Input current limitation (A)

40/38/36

21/20/19

30/29/28

39/37/36

31

Input power factor

0.99 for load greater than 50%
0.95 for load greater than 25%

Total harmonic distortion (THDI)

<3% at full linear load (symmetrical)

Minimum short circuit rating Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.
Maximum short circuit rating

65 kA RMS

Protection

Built-in backfeed protection and fuses

Ramp-in

Programmable and adaptive 1-40 seconds

Bypass Specifications

UPS rating 10 kW 15 kW 20 kW
Voltage (V) 200/208/220 380/400/415 380/400/415 380/400/415 480
Connections

4-wire (L1, L2, L3, N, G) WYE

4-wire (L1, L2, L3, N, PE) WYE

3-wire (L1, L2, L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE*

Bypass voltage range (V)

200 V: 180-220
208 V: 187-229
220 V: 198-242

380 V: 342-418
400 V: 360-440
415 V: 374-457

432-528

Frequency range (Hz)

50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)

Nominal bypass current (A)

31/29/28

16/16/16

24/23/23

33/29/28

26

Nominal neutral current (A)

50/48/45

26/25/24

39/37/36

53/50/48

42

Minimum short circuit rating Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.
Maximum short circuit rating*

65 kA RMS

Protection

Built-in backfeed protection and fuses
Internal fuse specifications: Rated 160 A, prearcing 2.68 kA2s

Output Specifications

NOTE: The number of output connections must match the number of input wires in a single mains system or bypass wires in a dual mains system.

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

200/208/220

380/400/415

380/400/415

380/400/415

480
Connections

4-wire (L1, L2, L3, N, G)

4-wire (L1, L2, L3, N, PE)

3-wire (L1, L2, L3, G, GEC*) or 4-wire (L1, L2, L3, N, G)

Output voltage regulation

Symmetrical load ± 1%
Asymmetrical load ± 3%

Overload capacity

150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
110% continuous (normal operation)*
125% for 1 minute (in battery operation)
For 200/208/220/480 V: 125% continuous (bypass operation)
For 380/400/415 V: 110% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Dynamic load response

± 5% after 2 milliseconds
± 1% after 50 milliseconds

Output power factor

1

Nominal output current (A)

29/28/26

15/14/14

23/22/21

30/29/28

24

Minimum short circuit rating* Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.
Maximum short circuit rating* 65 kA RMS

Inverter output short circuit capabilities

Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).

Frequency regulation (Hz)

50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running

Synchronized slew rate (Hz/sec)

Programmable to 0.25, 0.5, 1, 2, 4, 6

Total harmonic distortion (THDU)

<2% for linear load
<5% for non-linear load
<1% for linear load
<3% for non-linear load

Output performance classification (according to IEC 62040-3:2021)

NA

VFI-SS-11

NA

Load crest factor

2.5

Load power factor

From 0.7 leading to 0.7 lagging without any derating

Battery Specifications

All values are based on 40 battery blocks.

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

200/208/220

380/400/415

380/400/415

380/400/415

480

Charging power in % of output power at 0-40% load

80%

Charging power in % of output power at 100% load

20%

Maximum charging power (at 0-40% load) (kW)

8

8

12

16

16

Maximum charging power (at 100% load) (kW)

2

2

3

4

4

Nominal battery voltage (VDC)

480

Nominal float voltage (VDC)

545

Maximum boost voltage (VDC)

571

Temperature compensation (per cell)

-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C

End of discharge voltage (full load) (VDC)

384

Battery current at full load and nominal battery voltage (A)

23

23

34

47

45

Battery current at full load and minimum battery voltage (A)

27

27

41

54

54

Ripple current

< 5% C20 (5 minute runtime)

Battery test

Manual/automatic (selectable)

Maximum short circuit rating

10 kA

IEC-Specific Specifications

Surge Protection Device (SPD)

DANGER
Hazard of electric shock, explosion, or arc flash
This UPS is OVCII (Over Voltage Category Class II) compliant. This UPS must only be installed in an OVCII compliant environment.
  • If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII.
  • The SPD must include a status indicator to show the user if the SPD is operational or is no longer functioning according to design. The status indicator may be visual and/or audible and/or may have remote signalling and/or output contact capability in accordance with IEC 62040-1.
Failure to follow these instructions will result in death or serious injury.

Surge Protection Device Requirements

Select a surge protection device that complies with the following requirements:

Class Type 2
Rated voltage (Ur) 230/400 V, 277/480 V
Voltage protection level (Up) < 2.5 kV
Short circuit rating (Isccr)* According to installation prospective short circuit level
Earthing system* TN-S, TT, IT, TN-C
Poles 3P/4P depending on earthing configuration
Standards IEC 61643-11 / UL 1449
Monitoring Yes

Recommended Cable Sizes for 380/400/415 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 25 mm2.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE cable size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Not all auxiliary products support aluminum cables. Refer to the installation manual provided with the auxiliary product.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.

Copper

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

380/400/415

380/400/415

380/400/415

Input phases (mm2)

6

6

10

Input PE (mm2)

6

6

10

Bypass/output phases (mm2)

6

6

10

Bypass PE/output PE (mm2)

6

6

10

Neutral (mm2)

6

10

16

Recommended Upstream Protection for 400 V

Upstream Protection for IEC and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals

DANGER
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings) must be sized to ensure a disconnecting time within 0.2 seconds in case of a short circuit between the input/bypass phase and the UPS enclosure.
Failure to follow these instructions will result in death or serious injury.
Compliance is assured with the recommended circuit breaker (and its settings) from the table below.

NOTICE
Risk of unintentional device operation
If a residual current-operated protective device (RCD-B) is used upstream as ground fault protection, then the RCD-B shall be sized to not trip on the leakage current of this product, which can be up to 60 mA.
Failure to follow these instructions can result in equipment damage.

Recommended Upstream Protection for 400 V IEC UPS

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.

IkPh-PEis the minimum prospective phase-to-earth short circuit current required at the input/bypass terminals of the UPS. The IkPh-PE in the table is based on the recommended protective device.

UPS rating

10 kW 15 kW 20 kW
 

Input

Bypass

Input

Bypass

Input

Bypass

IkPh-PE (kA) 0.55 0.6 0.8 0.6 0.6 0.5

Breaker type
Breaker type

NSX100H TM25D (C10H3TM025)

NSX100H TM16D (C10H3TM016)

NSX100H TM32D (C10H3TM032)

NSX100H TM25D (C10H3TM025)

NSX100H TM40D (C10H3TM040)

NSX100H TM32D (C10H3TM032)

In (A)

25

16

32

25

40

32

Ir (A)

20

16

32

23

40

32

Im (A)

300 (fixed)

190 (fixed)

400 (fixed)

300 (fixed)

500 (fixed)

400 (fixed)

Recommended Bolt and Lug Sizes for IEC

Cable size mm2 Bolt size Cable lug type
6 M6x16 mm

TLK6-6

10 M6x16 mm

TLK10-6

16 M6x16 mm

TLK16-6

Leakage Current

380/400/415 V UPS system 4-wire installation at 100% load

UPS rating Leakage current
10-20 kW 60 mA

UL-Specific Specifications

Recommended Cable Sizes for 200/208/220/480 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 4 AWG.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:

  • 90 °C (194 °F) conductors (75 °C (167 °F) termination)

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper conductors

If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.

Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.

NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Not all auxiliary products support aluminum cables. Refer to the installation manual provided with the auxiliary product.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.

Copper

UPS rating 10 kW 20 kW
Voltage (V)

200/208/220

480
Input phases (AWG/kcmil)

8

8

Input EGC (AWG/kcmil)

8

10

Bypass/output phases (AWG/kcmil)

8

10

Bypass EGC/output EGC (AWG/kcmil)

8

10

Neutral (AWG/kcmil)

6

6

NOTE: Cable sizes are based on 80% rated circuit breakers for UIB, UOB, MBB, SSIB.

Recommended Upstream Protection for 200/208/220/480 V

Recommended Upstream Protection for 208 V UPS

CAUTION
hazard of fire
  • Connect only to a circuit with the below specifications.
  • Connect to a circuit provided with a 63 A branch circuit overcurrent protection maximum in accordance with the National Electrical Code, ANSI/NFPA70, and the Canadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others and marked with its function.

UPS rating

10 kW
 

Input

Bypass

Breaker type
Breaker type

HJF36100U31X

Ir (A)

50

40

tr @ 6 Ir

0.5

li (x In)

1.5

Recommended Upstream Protection for 480 V UPS

CAUTION
hazard of fire
  • Connect only to a circuit with the below specifications.
  • Connect to a circuit provided with a 63 A branch circuit overcurrent protection maximum in accordance with the National Electrical Code, ANSI/NFPA70, and the Canadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others and marked with its function.

UPS rating

20 kW
 

Input

Bypass

Breaker type
Breaker type

HJF36100U31X

Ir (A)

40

35

tr @ 6 Ir

0.5

li (x In)

1.5

Recommended Bolt and Lug Sizes for UL

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Narrow One Hole Lugs for Equipment Grounding Conductor/PE Cables

Cable size Bolt size Cable lug type Crimping tool Die
10 AWG M6 x 16 mm LCA10-14-L CT-1570 NA
8 AWG M6 x 16 mm LCA8-14-L CT-720 CD-720-1 Red P21
6 AWG M6 x 16 mm LCA6-14-L CT-720 CD-720-1 Blue P24
4 AWG M6 x 16 mm LCA4-14-L CT-720 CD-720-1 Gray P29

Narrow Insulated Ferrule for Phase Cables and N Cables

Bolt size Insulated ferrule type Crimping tool
10 AWG FSD82-18-C CT-1002, CT-1003, CT-1123
8 AWG FSD83-18-C CT-1003, CT-1004, CT-1104, CT-1123
6 AWG FSD84-18-C CT-1003, CT-1004, CT-1104
4 AWG FSD85-18-L CT-1005

Inverter Short Circuit Capabilities (Bypass not Available)

IK1 – Short Circuit between a Phase and Neutral

IK1 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

33 / 11

33 / 22

33 / 33

29 / 104

23 / 603

15

50 / 25

50 / 50

50 / 75

44 / 235

34 / 1356

20

67 / 45

67 / 89

67 / 134

58 / 418

46 / 2411

IK1 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

20

56 / 31

56 / 62

56 / 93

48 / 290

38 / 1674

IK1 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

64 / 41

64 / 82

64 / 123

56 / 386

44 / 2229

IK2 – Short Circuit between Two Phases

IK2 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

34 / 11

33 / 23

33 / 34

28 / 99

22 / 571

15

50 / 26

50 / 51

50 / 76

42 / 223

33 / 1285

20

67 / 45

67 / 90

67 / 135

56 / 397

44 / 2284

IK2 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

20

56 / 31

56 / 63

56 / 94

47 / 276

37 / 1586

IK2 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

65 / 42

64 / 84

64 / 125

54 / 367

43 / 2112

IK3 – Short Circuit between Three Phases

IK3 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

30 / 9

30 / 18

30 / 27

29 / 88

23 / 574

15

45 / 20

45 / 40

45 / 60

43 / 198

34 / 1290

20

60 / 36

60 / 71

60 / 107

57 / 351

45 / 2294

IK3 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

20

50 / 25

50 / 49

50 / 74

48 / 244

38 / 1593

IK3 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

57 / 33

57 / 66

57 / 99

55 / 325

43 / 2121

Torque Specifications

Bolt size Torque
M4 1.7 Nm (1.25 lb-ft / 15 lb-in)
M5 2.2 Nm (1.62 lb-ft / 19.5 lb-in)
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)
M12 50 Nm (36.87 lb-ft / 442.5 lb-in)

Environment

  Operating Storage
Temperature

0 °C to 40 °C (32 °F to 104 °F)

-15 °C to 40 °C (5 °F to 104 °F) for systems with batteries.

Relative humidity

5 - 95% non-condensing

10 - 80% non-condensing

Elevation

Designed for operation in 0-3000 m (0-10000 feet) elevation.
Power derating required from 1000-3000 m (3300-10000 feet):
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet): 0.975
Up to 2000 m (6600 feet): 0.950
Up to 2500 m (8300 feet): 0.925
Up to 3000 m (10000 feet): 0.900

 
Audible noise one meter (three feet) from unit

400 V 10-20 kW: 49 dB at 70% load, 55 dB at 100% load

480 V 20 kW and 208 V 10 kW: 49 dB at 70% load, 55 dB at 100% load

Protection class

IP20

Color

RAL 9003, gloss level 85%

Compliance

Safety IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements
UL 1778 5th edition
EMC/EMI/RFI IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2
FCC Part 15 Subpart B, Class A
IEEE C62.41-1991 Location Category B2, IEEE Recommended Practice on Surge Voltages in Low-Voltage AC Power Circuits
Transportation IEC 60721-4-2 Level 2M1
Seismic ICC-ES AC 156 (2015): OHSPD Pre-approved; Sds=1.33 g for z/h=1 and Sds=1.63 g for z/h=0; Ip= 1.5
Earthing system TN-C, TN-S, TT, IT
Overvoltage category This UPS is OVCII compliant.
If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII.
Protective class I
Pollution degree 2

Performance

Performance in accordance with: IEC 62040-3: 2021, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements.

Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI-SS-11

Earthing Systems

Refer to the Galaxy VS Earthing Principles for earthing system details applicable for Galaxy VS UPS. The Galaxy VS Earthing Principles are available on the website.

UPS Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)

UPS with one battery string

245 (540)

1485 (58.46)

333 (13.11)

847 (33.35)

NOTE: One battery module weighs approximately 32 kg (70.5 lbs). One battery string consists of four battery modules.

Clearance

NOTE: Clearance dimensions are published for airflow only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The required minimum rear clearance is 150 mm (5.91 in).
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.