990-91260F-001

Overview of Installation Kits

Installation Kit 0M-88357

Part Used in Number of units
USB cable
960-0598
Connect the Modbus Cables. 1
150 Ohm resistor
110-0151-Z
10
Terminal connector
730-0532
2

Optional Seismic Kit GVSOPT017

Part Used in Number of units
M8 x 20 mm bolt with washer
803-8590
Install the Seismic Anchoring (Option) and Final Installation. 10
Rear anchor
870-97748
1
Front seismic anchoring bracket
870-97749
1
Rear seismic anchoring bracket
870-97750
1
Rear connection plate
870-31554
1

Optional Parallel Kit GVSOPT006

Part Used in Number of units
PBUS1 cable 0W6268 Connect the PBUS Cables. 1
PBUS2 cable 0W6267 1
This kit contains parts for use with other UPS models which are not relevant for this installation.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.