Specifications
Specifications for 500 kW UPS
| Voltage (V) | 380 | 400 | 415 | |
|---|---|---|---|---|
| Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
| Input voltage range (V) | At 100% load: 323-437 | At 100% load: 340-460 | At 100% load: 353-478 | |
| Frequency range (Hz) | 40-70 | |||
| Nominal input current (A) | 785 | 746 | 719 | |
| Maximum input current (A) | 951 | 931 | 898 | |
| Input current limitation (A) | 951 | 931 | 898 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icc 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) | |||
| Input power factor | >0.99 at load >25% >0.95 at load >15% |
|||
| Protection | Built-in backfeed relay and fuses | |||
| Ramp-in | Programmable and adaptive: 1-300 seconds | |||
| Bypass | Connections | 4-wire (L1, L2, L3, N, PE) | ||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | |
| Frequency (Hz) | 50 or 60 | |||
| Frequency range (Hz) | ±1, ±3, ±10 (user selectable) | |||
| Nominal bypass current (A) | 768 | 729 | 703 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| I2t thyristor value (A2s) | 14.6 x 10^6 | |||
| Input fuse (A2s) | No | |||
| Backfeed protection | 1: Upstream
installation of disconnect device with shunt trip connected to the
UPS, OR 2: Installation with backfeed protection cabinet (GVXLOPT001) |
|||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) | ||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
| Overload capacity | Normal operation*: 150% for 1 minute, 125% for 10 minutes, 112% continuous (the UPS
has built-in redundancy so if a power module becomes inoperable, the
remaining power modules can continue working in 112% overload in normal
operation to support the full load until the inoperable power module
can be replaced*). Battery operation: 110% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous (in forced bypass operation or requested bypass operation) |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 760 | 722 | 696 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
| Output short circuit current (inverter) (A)* | 1730 | 1650 | 1580 | |
| Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
| Synchronized slew rate (Hz/sec) | Programmable to 0.25, 0.5, 1, 2, 4, 6 | |||
| Total harmonic distortion (THDU) | <1% for 100%
resistive load <5% for non-linear load |
|||
| Output voltage compensation | Programmable to 0%, ±1%, ±2%, ±3% | |||
| Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
| Load crest factor | 3 | |||
| Load power factor | From 0.5 leading to 0.5 lagging without any derating | |||
| Battery | Charging power in % of output power | 0-75% load: 40% 75-100% load: 40% to 15% 100% load: 15% |
At 0-80% load: 40% At 80-100% load: 40% to 20% At 100% load: 20% |
|
| Maximum charging power (kW) (at 100% load) | 75 | 100 | 100 | |
| Maximum charging power (kW) (at 0% load) | 200 | 200 | 200 | |
| Number of battery blocks | 40-48 | |||
| Nominal battery voltage (VDC) | 480 for 40 battery blocks 576 for 48 battery blocks |
|||
| Nominal float voltage (VDC) | 545 for 40 battery blocks 654 for 48 battery blocks |
|||
| Maximum boost voltage (VDC) | 571 for 40 battery blocks 685 for 48 battery blocks |
|||
| Maximum charge current (A) | 420 | |||
| Temperature compensation (per cell) | -3.3mV/°C/cell for T ≥ 25 °C, 0mV/°C/cell for T < 25 °C | |||
| End of discharge voltage (full load) (VDC) | 384-461 | |||
| End of discharge voltage (no load) (VDC) | 420-504 | |||
| Battery current at full load and nominal battery voltage (A) | 1083 | |||
| Battery current at full load and minimum battery voltage (A) | 1354 | |||
| Ripple current | < 5% C20 (5 min backup time) | |||
| Battery test | Manual/automatic (selectable) | |||
| Maximum short circuit rating | 100 kA | |||
Specifications for 600 kW UPS
| Voltage (V) | 380 | 400 | 415 | |
|---|---|---|---|---|
| Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
| Input voltage range (V) | At 100% load: 323-437 | At 100% load: 340-460 | At 100% load: 353-478 | |
| Frequency range (Hz) | 40-70 | |||
| Nominal input current (A) | 942 | 895 | 863 | |
| Maximum input current (A) | 1189 | 1163 | 1122 | |
| Input current limitation (A) | 1189 | 1163 | 1122 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icc 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) | |||
| Input power factor | >0.99 at load >25% >0.95 at load >15% |
|||
| Protection | Built-in backfeed relay and fuses | |||
| Ramp-in | Programmable and adaptive: 1-300 seconds | |||
| Bypass | Connections | 4-wire (L1, L2, L3, N, PE) | ||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | |
| Frequency (Hz) | 50 or 60 | |||
| Frequency range (Hz) | ±1, ±3, ±10 (user selectable) | |||
| Nominal bypass current (A) | 921 | 875 | 844 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| I2t thyristor value (A2s) | 14.6 x 10^6 | |||
| Input fuse (A2s) | No | |||
| Backfeed protection | 1: Upstream
installation of disconnect device with shunt trip connected to the
UPS, OR 2: Installation with backfeed protection cabinet (GVXLOPT001) |
|||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) | ||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
| Overload capacity | Normal operation*: 150% for 1 minute, 125% for 10 minutes, 112% continuous (the UPS
has built-in redundancy so if a power module becomes inoperable, the
remaining power modules can continue working in 112% overload in normal
operation to support the full load until the inoperable power module
can be replaced*). Battery operation: 110% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous (in forced bypass operation or requested bypass operation) |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 912 | 867 | 835 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
| Output short circuit current (inverter) (A)* | 2160 | 2060 | 1970 | |
| Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
| Synchronized slew rate (Hz/sec) | Programmable to 0.25, 0.5, 1, 2, 4, 6 | |||
| Total harmonic distortion (THDU) | <1% for 100%
resistive load <5% for non-linear load |
|||
| Output voltage compensation | Programmable to 0%, ±1%, ±2%, ±3% | |||
| Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
| Load crest factor | 3 | |||
| Load power factor | From 0.5 leading to 0.5 lagging without any derating | |||
| Battery | Charging power in % of output power | 0-75% load: 40% 75-100% load: 40% to 15% 100% load: 15% |
At 0-80% load: 40% At 80-100% load: 40% to 20% At 100% load: 20% |
|
| Maximum charging power (kW) (at 100% load) | 90 | 120 | 120 | |
| Maximum charging power (kW) (at 0% load) | 240 | 240 | 240 | |
| Number of battery blocks | 40-48 | |||
| Nominal battery voltage (VDC) | 480 for 40 battery blocks 576 for 48 battery blocks |
|||
| Nominal float voltage (VDC) | 545 for 40 battery blocks 654 for 48 battery blocks |
|||
| Maximum boost voltage (VDC) | 571 for 40 battery blocks 685 for 48 battery blocks |
|||
| Maximum charge current (A) | 525 | |||
| Temperature compensation (per cell) | -3.3mV/°C/cell for T ≥ 25 °C, 0mV/°C/cell for T < 25 °C | |||
| End of discharge voltage (full load) (VDC) | 384-461 | |||
| End of discharge voltage (no load) (VDC) | 420-504 | |||
| Battery current at full load and nominal battery voltage (A) | 1300 | |||
| Battery current at full load and minimum battery voltage (A) | 1625 | |||
| Ripple current | < 5% C20 (5 min backup time) | |||
| Battery test | Manual/automatic (selectable) | |||
| Maximum short circuit rating | 100 kA | |||
Specifications for 625 kW UPS
| Voltage (V) | 380 | 400 | 415 | |
|---|---|---|---|---|
| Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
| Input voltage range (V) | At 100% load: 323-437 | At 100% load: 340-460 | At 100% load: 353-478 | |
| Frequency range (Hz) | 40-70 | |||
| Nominal input current (A) | 981 | 932 | 899 | |
| Maximum input current (A) | 1189 | 1163 | 1122 | |
| Input current limitation (A) | 1189 | 1163 | 1122 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icc 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) | |||
| Input power factor | >0.99 at load >25% >0.95 at load >15% |
|||
| Protection | Built-in backfeed relay and fuses | |||
| Ramp-in | Programmable and adaptive: 1-300 seconds | |||
| Bypass | Connections | 4-wire (L1, L2, L3, N, PE) | ||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | |
| Frequency (Hz) | 50 or 60 | |||
| Frequency range (Hz) | ±1, ±3, ±10 (user selectable) | |||
| Nominal bypass current (A) | 960 | 912 | 879 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| I2t thyristor value (A2s) | 14.6 x 10^6 | |||
| Input fuse (A2s) | No | |||
| Backfeed protection | 1: Upstream
installation of disconnect device with shunt trip connected to the
UPS, OR 2: Installation with backfeed protection cabinet (GVXLOPT001) |
|||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) | ||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
| Overload capacity | Normal operation*: 150% for 1 minute, 125% for 10 minutes, 112% continuous (the UPS
has built-in redundancy so if a power module becomes inoperable, the
remaining power modules can continue working in 112% overload in normal
operation to support the full load until the inoperable power module
can be replaced*). Battery operation: 110% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous (in forced bypass operation or requested bypass operation) |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 950 | 903 | 870 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
| Output short circuit current (inverter) (A)* | 2160 | 2060 | 1970 | |
| Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
| Synchronized slew rate (Hz/sec) | Programmable to 0.25, 0.5, 1, 2, 4, 6 | |||
| Total harmonic distortion (THDU) | <1% for 100%
resistive load <5% for non-linear load |
|||
| Output voltage compensation | Programmable to 0%, ±1%, ±2%, ±3% | |||
| Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
| Load crest factor | 3 | |||
| Load power factor | From 0.5 leading to 0.5 lagging without any derating | |||
| Battery | Charging power in % of output power | 0-75% load: 40% 75-100% load: 40% to 15% 100% load: 15% |
At 0-80% load: 40% At 80-100% load: 40% to 20% At 100% load: 20% |
|
| Maximum charging power (kW) (at 100% load) | 94 | 125 | 125 | |
| Maximum charging power (kW) (at 0% load) | 250 | 250 | 250 | |
| Number of battery blocks | 40-48 | |||
| Nominal battery voltage (VDC) | 480 for 40 battery blocks 576 for 48 battery blocks |
|||
| Nominal float voltage (VDC) | 545 for 40 battery blocks 654 for 48 battery blocks |
|||
| Maximum boost voltage (VDC) | 571 for 40 battery blocks 685 for 48 battery blocks |
|||
| Maximum charge current (A) | 525 | |||
| Temperature compensation (per cell) | -3.3mV/°C/cell for T ≥ 25 °C, 0mV/°C/cell for T < 25 °C | |||
| End of discharge voltage (full load) (VDC) | 384-461 | |||
| End of discharge voltage (no load) (VDC) | 420-504 | |||
| Battery current at full load and nominal battery voltage (A) | 1354 | |||
| Battery current at full load and minimum battery voltage (A) | 1692 | |||
| Ripple current | < 5% C20 (5 min backup time) | |||
| Battery test | Manual/automatic (selectable) | |||
| Maximum short circuit rating | 100 kA | |||
Specifications for 750 kW UPS
| Voltage (V) | 380 | 400 | 415 | |
|---|---|---|---|---|
| Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
| Input voltage range (V) | At 100% load: 323-437 | At 100% load: 340-460 | At 100% load: 353-478 | |
| Frequency range (Hz) | 40-70 | |||
| Nominal input current (A) | 1178 | 1119 | 1078 | |
| Maximum input current (A) | 1426 | 1396 | 1347 | |
| Input current limitation (A) | 1426 | 1396 | 1347 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icc 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) | |||
| Input power factor | >0.99 at load >25% >0.95 at load >15% |
|||
| Protection | Built-in backfeed relay and fuses | |||
| Ramp-in | Programmable and adaptive: 1-300 seconds | |||
| Bypass | Connections | 4-wire (L1, L2, L3, N, PE) | ||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | |
| Frequency (Hz) | 50 or 60 | |||
| Frequency range (Hz) | ±1, ±3, ±10 (user selectable) | |||
| Nominal bypass current (A) | 1152 | 1094 | 1054 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| I2t thyristor value (A2s) | 14.6 x 10^6 | |||
| Input fuse (A2s) | No | |||
| Backfeed protection | 1: Upstream
installation of disconnect device with shunt trip connected to the
UPS, OR 2: Installation with backfeed protection cabinet (GVXLOPT001) |
|||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) | ||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
| Overload capacity | Normal operation*: 150% for 1 minute, 125% for 10 minutes, 112% continuous (the UPS
has built-in redundancy so if a power module becomes inoperable, the
remaining power modules can continue working in 112% overload in normal
operation to support the full load until the inoperable power module
can be replaced*). Battery operation: 110% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous (in forced bypass operation or requested bypass operation) |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 1140 | 1083 | 1044 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
| Output short circuit current (inverter) (A)* | 2590 | 2470 | 2360 | |
| Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
| Synchronized slew rate (Hz/sec) | Programmable to 0.25, 0.5, 1, 2, 4, 6 | |||
| Total harmonic distortion (THDU) | <1% for 100%
resistive load <5% for non-linear load |
|||
| Output voltage compensation | Programmable to 0%, ±1%, ±2%, ±3% | |||
| Load crest factor | 3 | |||
| Load power factor | From 0.5 leading to 0.5 lagging without any derating | |||
| Battery | Charging power in % of output power | 0-75% load: 40% 75-100% load: 40% to 15% 100% load: 15% |
At 0-80% load: 40% At 80-100% load: 40% to 20% At 100% load: 20% |
|
| Maximum charging power (kW) (at 100% load) | 113 | 150 | 150 | |
| Maximum charging power (kW) (at 0% load) | 300 | 300 | 300 | |
| Number of battery blocks | 40-48 | |||
| Nominal battery voltage (VDC) | 480 for 40 battery blocks 576 for 48 battery blocks |
|||
| Nominal float voltage (VDC) | 545 for 40 battery blocks 654 for 48 battery blocks |
|||
| Maximum boost voltage (VDC) | 571 for 40 battery blocks 685 for 48 battery blocks |
|||
| Maximum charge current (A) | 630 | |||
| Temperature compensation (per cell) | -3.3mV/°C/cell for T ≥ 25 °C, 0mV/°C/cell for T < 25 °C | |||
| End of discharge voltage (full load) (VDC) | 384-461 | |||
| End of discharge voltage (no load) (VDC) | 420-504 | |||
| Battery current at full load and nominal battery voltage (A) | 1625 | |||
| Battery current at full load and minimum battery voltage (A) | 2031 | |||
| Ripple current | < 5% C20 (5 min backup time) | |||
| Battery test | Manual/automatic (selectable) | |||
| Maximum short circuit rating | 100 kA | |||
Specifications for 875 kW UPS
| Voltage (V) | 380 | 400 | 415 | |
|---|---|---|---|---|
| Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
| Input voltage range (V) | At 100% load: 323-437 | At 100% load: 340-460 | At 100% load: 353-478 | |
| Frequency range (Hz) | 40-70 | |||
| Nominal input current (A) | 1374 | 1305 | 1258 | |
| Maximum input current (A) | 1664 | 1628 | 1571 | |
| Input current limitation (A) | 1664 | 1628 | 1571 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icc 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) | |||
| Input power factor | >0.99 at load >25% >0.95 at load >15% |
|||
| Protection | Built-in backfeed relay and fuses | |||
| Ramp-in | Programmable and adaptive: 1-300 seconds | |||
| Bypass | Connections | 4-wire (L1, L2, L3, N, PE) | ||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | |
| Frequency (Hz) | 50 or 60 | |||
| Frequency range (Hz) | ±1, ±3, ±10 (user selectable) | |||
| Nominal bypass current (A) | 1343 | 1276 | 1230 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| I2t thyristor value (A2s) | 14.6 x 10^6 | |||
| Input fuse (A2s) | No | |||
| Backfeed protection | 1: Upstream
installation of disconnect device with shunt trip connected to the
UPS, OR 2: Installation with backfeed protection cabinet (GVXLOPT001) |
|||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) | ||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
| Overload capacity | Normal operation*: 150% for 1 minute, 125% for 10 minutes, 112% continuous (the UPS
has built-in redundancy so if a power module becomes inoperable, the
remaining power modules can continue working in 112% overload in normal
operation to support the full load until the inoperable power module
can be replaced*). Battery operation: 110% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous (in forced bypass operation or requested bypass operation) |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 1330 | 1263 | 1218 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
| Output short circuit current (inverter) (A)* | 3020 | 2880 | 2750 | |
| Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
| Synchronized slew rate (Hz/sec) | Programmable to 0.25, 0.5, 1, 2, 4, 6 | |||
| Total harmonic distortion (THDU) | <1% for 100%
resistive load <5% for non-linear load |
|||
| Output voltage compensation | Programmable to 0%, ±1%, ±2%, ±3% | |||
| Load crest factor | 3 | |||
| Load power factor | From 0.5 leading to 0.5 lagging without any derating | |||
| Battery | Charging power in % of output power | 0-75% load: 40% 75-100% load: 40% to 15% 100% load: 15% |
At 0-80% load: 40% At 80-100% load: 40% to 20% At 100% load: 20% |
|
| Maximum charging power (kW) (at 100% load) | 131 | 175 | 175 | |
| Maximum charging power (kW) (at 0% load) | 350 | 350 | 350 | |
| Number of battery blocks | 40-48 | |||
| Nominal battery voltage (VDC) | 480 for 40 battery blocks 576 for 48 battery blocks |
|||
| Nominal float voltage (VDC) | 545 for 40 battery blocks 654 for 48 battery blocks |
|||
| Maximum boost voltage (VDC) | 571 for 40 battery blocks 685 for 48 battery blocks |
|||
| Maximum charge current (A) | 735 | |||
| Temperature compensation (per cell) | -3.3mV/°C/cell for T ≥ 25 °C, 0mV/°C/cell for T < 25 °C | |||
| End of discharge voltage (full load) (VDC) | 384-461 | |||
| End of discharge voltage (no load) (VDC) | 420-504 | |||
| Battery current at full load and nominal battery voltage (A) | 1895 | |||
| Battery current at full load and minimum battery voltage (A) | 2369 | |||
| Ripple current | < 5% C20 (5 min backup time) | |||
| Battery test | Manual/automatic (selectable) | |||
| Maximum short circuit rating | 100 kA | |||
Specifications for 1000 kW UPS
| Voltage (V) | 380 | 400 | 415 | |
|---|---|---|---|---|
| Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
| Input voltage range (V) | At 100% load: 323-437 | At 100% load: 340-460 | At 100% load: 353-478 | |
| Frequency range (Hz) | 40-70 | |||
| Nominal input current (A) | 1570 | 1492 | 1438 | |
| Maximum input current (A) | 1902 | 1861 | 1796 | |
| Input current limitation (A) | 1902 | 1861 | 1796 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icc 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) | |||
| Input power factor | >0.99 at load >25% >0.95 at load >15% |
|||
| Protection | Built-in backfeed relay and fuses | |||
| Ramp-in | Programmable and adaptive: 1-300 seconds | |||
| Bypass | Connections | 4-wire (L1, L2, L3, N, PE) | ||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | |
| Frequency (Hz) | 50 or 60 | |||
| Frequency range (Hz) | ±1, ±3, ±10 (user selectable) | |||
| Nominal bypass current (A) | 1535 | 1458 | 1406 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| I2t thyristor value (A2s) | 14.6 x 10^6 | |||
| Input fuse (A2s) | No | |||
| Backfeed protection | 1: Upstream
installation of disconnect device with shunt trip connected to the
UPS, OR 2: Installation with backfeed protection cabinet (GVXLOPT001) |
|||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) | ||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
| Overload capacity | Normal operation*: 150% for 1 minute, 125% for 10 minutes, 112% continuous (the UPS
has built-in redundancy so if a power module becomes inoperable, the
remaining power modules can continue working in 112% overload in normal
operation to support the full load until the inoperable power module
can be replaced*). Battery operation: 110% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous (in forced bypass operation or requested bypass operation) |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 1520 | 1444 | 1392 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
| Output short circuit current (inverter) (A)* | 3460 | 3290 | 3150 | |
| Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
| Synchronized slew rate (Hz/sec) | Programmable to 0.25, 0.5, 1, 2, 4, 6 | |||
| Total harmonic distortion (THDU) | <1% for 100%
resistive load <5% for non-linear load |
|||
| Output voltage compensation | Programmable to 0%, ±1%, ±2%, ±3% | |||
| Load crest factor | 3 | |||
| Load power factor | From 0.5 leading to 0.5 lagging without any derating | |||
| Battery | Charging power in % of output power | 0-75% load: 40% 75-100% load: 40% to 15% 100% load: 15% |
At 0-80% load: 40% At 80-100% load: 40% to 20% At 100% load: 20% |
|
| Maximum charging power (kW) (at 100% load) | 150 | 200 | 200 | |
| Maximum charging power (kW) (at 0% load) | 400 | 400 | 400 | |
| Number of battery blocks | 40-48 | |||
| Nominal battery voltage (VDC) | 480 for 40 battery blocks 576 for 48 battery blocks |
|||
| Nominal float voltage (VDC) | 545 for 40 battery blocks 654 for 48 battery blocks |
|||
| Maximum boost voltage (VDC) | 571 for 40 battery blocks 685 for 48 battery blocks |
|||
| Maximum charge current (A) | 840 | |||
| Temperature compensation (per cell) | -3.3mV/°C/cell for T ≥ 25 °C, 0mV/°C/cell for T < 25 °C | |||
| End of discharge voltage (full load) (VDC) | 384-461 | |||
| End of discharge voltage (no load) (VDC) | 420-504 | |||
| Battery current at full load and nominal battery voltage (A) | 2166 | |||
| Battery current at full load and minimum battery voltage (A) | 2708 | |||
| Ripple current | < 5% C20 (5 min backup time) | |||
| Battery test | Manual/automatic (selectable) | |||
| Maximum short circuit rating | 100 kA | |||
Specifications for 1125 kW UPS
| Voltage (V) | 380 | 400 | 415 | |
|---|---|---|---|---|
| Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
| Input voltage range (V) | At 100% load: 323-437 | At 100% load: 340-460 | At 100% load: 353-478 | |
| Frequency range (Hz) | 40-70 | |||
| Nominal input current (A) | 1766 | 1678 | 1617 | |
| Maximum input current (A) | 2139 | 2094 | 2020 | |
| Input current limitation (A) | 2139 | 2094 | 2020 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icc 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) | |||
| Input power factor | >0.99 at load >25% >0.95 at load >15% |
|||
| Protection | Built-in backfeed relay and fuses | |||
| Ramp-in | Programmable and adaptive: 1-300 seconds | |||
| Bypass | Connections | 4-wire (L1, L2, L3, N, PE) | ||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | |
| Frequency (Hz) | 50 or 60 | |||
| Frequency range (Hz) | ±1, ±3, ±10 (user selectable) | |||
| Nominal bypass current (A) | 1727 | 1641 | 1581 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| I2t thyristor value (A2s) | 14.6 x 10^6 | |||
| Input fuse (A2s) | No | |||
| Backfeed protection | 1: Upstream
installation of disconnect device with shunt trip connected to the
UPS, OR 2: Installation with backfeed protection cabinet (GVXLOPT001) |
|||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) | ||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
| Overload capacity | Normal operation*: 150% for 1 minute, 125% for 10 minutes, 112% continuous (the UPS
has built-in redundancy so if a power module becomes inoperable, the
remaining power modules can continue working in 112% overload in normal
operation to support the full load until the inoperable power module
can be replaced*). Battery operation: 110% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous (in forced bypass operation or requested bypass operation) |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 1710 | 1624 | 1566 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
| Output short circuit current (inverter) (A)* | 3890 | 3700 | 3540 | |
| Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
| Synchronized slew rate (Hz/sec) | Programmable to 0.25, 0.5, 1, 2, 4, 6 | |||
| Total harmonic distortion (THDU) | <1% for 100%
resistive load <5% for non-linear load |
|||
| Output voltage compensation | Programmable to 0%, ±1%, ±2%, ±3% | |||
| Load crest factor | 3 | |||
| Load power factor | From 0.5 leading to 0.5 lagging without any derating | |||
| Battery | Charging power in % of output power | 0-75% load: 40% 75-100% load: 40% to 15% 100% load: 15% |
At 0-80% load: 40% At 80-100% load: 40% to 20% At 100% load: 20% |
|
| Maximum charging power (kW) (at 100% load) | 169 | 225 | 225 | |
| Maximum charging power (kW) (at 0% load) | 450 | 450 | 450 | |
| Number of battery blocks | 40-48 | |||
| Nominal battery voltage (VDC) | 480 for 40 battery blocks 576 for 48 battery blocks |
|||
| Nominal float voltage (VDC) | 545 for 40 battery blocks 654 for 48 battery blocks |
|||
| Maximum boost voltage (VDC) | 571 for 40 battery blocks 685 for 48 battery blocks |
|||
| Maximum charge current (A) | 945 | |||
| Temperature compensation (per cell) | -3.3mV/°C/cell for T ≥ 25 °C, 0mV/°C/cell for T < 25 °C | |||
| End of discharge voltage (full load) (VDC) | 384-461 | |||
| End of discharge voltage (no load) (VDC) | 420-504 | |||
| Battery current at full load and nominal battery voltage (A) | 2437 | |||
| Battery current at full load and minimum battery voltage (A) | 3046 | |||
| Ripple current | < 5% C20 (5 min backup time) | |||
| Battery test | Manual/automatic (selectable) | |||
| Maximum short circuit rating | 100 kA | |||
Specifications for 1250 kW UPS
| Voltage (V) | 380 | 400 | 415 | |
|---|---|---|---|---|
| Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
| Input voltage range (V) | At 100% load: 323-437 | At 100% load: 340-460 | At 100% load: 353-478 | |
| Frequency range (Hz) | 40-70 | |||
| Nominal input current (A) | 1962 | 1864 | 1797 | |
| Maximum input current (A) | 2377 | 2326 | 2244 | |
| Input current limitation (A) | 2377 | 2326 | 2244 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icc 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) | |||
| Input power factor | >0.99 at load >25% >0.95 at load >15% |
|||
| Protection | Built-in backfeed relay and fuses | |||
| Ramp-in | Programmable and adaptive: 1-300 seconds | |||
| Bypass | Connections | 4-wire (L1, L2, L3, N, PE) | ||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | |
| Frequency (Hz) | 50 or 60 | |||
| Frequency range (Hz) | ±1, ±3, ±10 (user selectable) | |||
| Nominal bypass current (A) | 1919 | 1823 | 1757 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| I2t thyristor value (A2s) | 14.6 x 10^6 | |||
| Input fuse (A2s) | No | |||
| Backfeed protection | 1: Upstream
installation of disconnect device with shunt trip connected to the
UPS, OR 2: Installation with backfeed protection cabinet (GVXLOPT001) |
|||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) | ||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
| Overload capacity | Normal operation*: 150% for 1 minute, 125% for 10 minutes, 112% continuous (the UPS
has built-in redundancy so if a power module becomes inoperable, the
remaining power modules can continue working in 112% overload in normal
operation to support the full load until the inoperable power module
can be replaced*). Battery operation: 110% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous (in forced bypass operation or requested bypass operation) |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 1900 | 1805 | 1740 | |
| Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for 380/400/415 V (IEC) for details. | |||
| Maximum short circuit rating | 100 kA Icw 65 kA Icc with backfeed protection cabinet (GVXLOPT001) |
|||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
| Output short circuit current (inverter) (A)* | 4320 | 4110 | 3930 | |
| Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
| Synchronized slew rate (Hz/sec) | Programmable to 0.25, 0.5, 1, 2, 4, 6 | |||
| Total harmonic distortion (THDU) | <1% for 100%
resistive load <5% for non-linear load |
|||
| Output voltage compensation | Programmable to 0%, ±1%, ±2%, ±3% | |||
| Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
| Load crest factor | 3 | |||
| Load power factor | From 0.5 leading to 0.5 lagging without any derating | |||
| Battery | Charging power in % of output power | 0-75% load: 40% 75-100% load: 40% to 15% 100% load: 15% |
At 0-80% load: 40% At 80-100% load: 40% to 20% At 100% load: 20% |
|
| Maximum charging power (kW) (at 100% load) | 188 | 250 | 250 | |
| Maximum charging power (kW) (at 0% load) | 500 | 500 | 500 | |
| Number of battery blocks | 40-48 | |||
| Nominal battery voltage (VDC) | 480 for 40 battery blocks 576 for 48 battery blocks |
|||
| Nominal float voltage (VDC) | 545 for 40 battery blocks 654 for 48 battery blocks |
|||
| Maximum boost voltage (VDC) | 571 for 40 battery blocks 685 for 48 battery blocks |
|||
| Maximum charge current (A) | 1050 | |||
| Temperature compensation (per cell) | -3.3mV/°C/cell for T ≥ 25 °C, 0mV/°C/cell for T < 25 °C | |||
| End of discharge voltage (full load) (VDC) | 384-461 | |||
| End of discharge voltage (no load) (VDC) | 420-504 | |||
| Battery current at full load and nominal battery voltage (A) | 2708 | |||
| Battery current at full load and minimum battery voltage (A) | 3384 | |||
| Ripple current | < 5% C20 (5 min backup time) | |||
| Battery test | Manual/automatic (selectable) | |||
| Maximum short circuit rating | 100 kA | |||
Upstream and Downstream Protection for 380/400/415 V (IEC)
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
Schneider Electric reserves the right to remove the Live Swap label from the product front if the conditions are not met.
The bypass/output circuit breakers are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in length between parallel UPSs. The battery circuit breakers are sized based on end-of-discharge voltage which has been defined as 384 VDC.
Upstream Protection for 380/400/415 V (IEC) and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings)
must be sized to ensure a disconnecting time within 0.07 seconds in
case of a short circuit between the input/bypass phase and the UPS
enclosure.
Failure to follow these instructions will result in death or serious injury.
|
Compliance is assured with the recommended circuit breaker (and its settings) from the table below.
Recommended Upstream Protection for 380/400/415 V (IEC)
| UPS rating | 600 kW | ||||||
|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
| Disconnect device type |
MTZ2 12 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 12 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 10 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MasterPacT NW20HDC-D MicroLogic 1.0 DC (48652+65273) | |||
| In | 1250 | 1250 | 1250 | 1250 | 1000 | 1000 | 2000 |
| Ir | 1189 | 1163 | 1122 | 1014 | 963 | 929 | – |
| Isd | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | – |
| Tr at 6 Ir | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | – |
| I2t | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | – |
| Ii (In) | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2500 |
| UPS rating | 625 kW | ||||||
|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
| Disconnect device type | MTZ2 12 H2 3P or 4P D/O or F +MIC 5.0X+_+ | MTZ2 12 H2 3P or 4P D/O or F +MIC 5.0X+_+ | MTZ2 10 H2 3P or 4P D/O or F +MIC 5.0X+_+ | MasterPacT NW20HDC-D MicroLogic 1.0 DC (48652+65273) | |||
| In | 1250 | 1250 | 1250 | 1250 | 1000 | 1000 | 2000 |
| Ir | 1189 | 1163 | 1122 | 1056 | 1000 | 967 | – |
| Isd | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | – |
| Tr at 6 Ir | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | – |
| I2t | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | – |
| Ii (In) | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2500 |
| UPS rating | 750 kW | ||||||
|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
| Disconnect device type |
MTZ2 16 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 12 H2 3P or 4P D/O or F +MIC 5.0X+_+ | MasterPacT NW20HDC-D MicroLogic 1.0 DC (48652+65273) | ||||
| In | 1600 | 1600 | 1600 | 1250 | 1250 | 1250 | 2000 |
| Ir | 1426 | 1396 | 1347 | 1250 | 1204 | 1160 | – |
| Isd | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | – |
| Tr | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | – |
| I2t | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | – |
| Ii (In) | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2500 |
| UPS rating | 875 kW | ||||||
|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
| Disconnect device type |
MTZ2 16 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 16 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MasterPacT NW40HDC-D MicroLogic 1.0 DC (48655+65274) | ||||
| In | 1600 | 1600 | 1600 | 1600 | 1600 | 1600 | 4000 |
| Ir | 1600 | 1600 | 1571 | 1478 | 1404 | 1353 | – |
| Isd | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | – |
| Tr | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | – |
| I2t | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | – |
| Ii (In) | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 5000 |
| UPS rating | 1000 kW | ||||||
|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
| Disconnect device type |
MTZ2 20 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 20 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 16 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MasterPacT NW40HDC-D MicroLogic 1.0 DC (48655+65274) | |||
| In | 2000 | 2000 | 2000 | 2000 | 1600 | 1600 | 4000 |
| Ir | 1902 | 1861 | 1796 | 1689 | 1600 | 1547 | – |
| Isd | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | – |
| Tr | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | – |
| I2t | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | – |
| Ii (In) | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 5000 |
| UPS rating | 1125 kW | ||||||
|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
| Disconnect device type |
MTZ2 25 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 20 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 20 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MasterPacT NW40HDC-D MicroLogic 1.0 DC (48655+65274) | |||
| In | 2500 | 2500 | 2000 | 2000 | 2000 | 2000 | 4000 |
| Ir | 2139 | 2094 | 2000 | 1900 | 1806 | 1740 | – |
| Isd | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | – |
| Tr | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | – |
| I2t | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | – |
| Ii (In) | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 5000 |
| UPS rating | 1250 kW | ||||||
|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
| Disconnect device type |
MTZ2 25 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 25 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MTZ2 20 H2 3P or 4P D/O or F +MIC 5.0X+_+ |
MasterPacT NW40HDC-D MicroLogic 1.0 DC (48655+65274) | |||
| In | 2500 | 2500 | 2500 | 2500 | 2000 | 2000 | 4000 |
| Ir | 2377 | 2326 | 2244 | 2111 | 2000 | 1933 | – |
| Isd | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | 1.5-10 | – |
| Tr | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | 0.5-24 | – |
| I2t | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | ON or OFF | – |
| Ii (In) | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 2-15 | 5000 |
Recommended Downstream Protection for Distribution Breakers for 400 V (IEC)
| UPS rating | 500 kW | 600 kW | 625 kW | 750 kW | 875 kW | 1000 kW | 1125 kW | 1250 kW |
|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 |
| Disconnect device type |
MTZ1 06 L1 or ComPact NS630bL/LB MicroLogic or ComPact NSX630 S/L/R MicroLogic or Masterpact NT06 L1 |
MTZ1 06 L1 or ComPact NS630bL/LB MicroLogic or ComPact NSX630 S/L/R MicroLogic or Masterpact NT06 L1 |
MTZ1 06 L1 or ComPact NS630bL/LB MicroLogic or ComPact NSX630 S/L/R MicroLogic or Masterpact NT06 L1 |
MTZ1 08 L1 or ComPact NS800bL/LB MicroLogic or ComPact NSX630 S/L/R MicroLogic or Masterpact NT08 L1 |
MTZ1 10 L1 or ComPact NS1000L MicroLogic or ComPact NSX630 S/L/R MicroLogic or Masterpact NT10 L1 |
MTZ1 10 L1 or ComPact NS1000L MicroLogic or ComPact NSX630 S/L/R MicroLogic or Masterpact NT10 L1 |
MTZ1 10 L1 or ComPact NS1000L MicroLogic or ComPact NSX630 S/L/R MicroLogic or Masterpact NT10 L1 |
MTZ1 10 L1 or ComPact NS1000L MicroLogic or ComPact NSX630 S/L/R MicroLogic or Masterpact NT10 L1 |
Recommended Cable Sizes for 380/400/415 V (IEC)
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar:
-
6 on input/output/bypass busbars
-
8 on DC+/DC- busbars
-
12 on N busbars
-
18 on PE busbars
Cable sizes in this manual are based on the minimum requirements in table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminum conductors
-
Installation method F
-
For input/bypass/output cables: Single layer on a perforated cable tray; For DC cables, see Guidance for Organizing Battery Cables.
PE cable size is based on table 54.2 of IEC 60364-5-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
The DC cables are sized for the kW rating at end of discharge voltage and not the upstream breaker in accordance with IEC 60364 433.3 Omission of devices for protection against overload.
Copper
| UPS rating | 500 kW | 600 kW | 625 kW | 750 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
| Input phases (mm2) | 2x240 | 2x240 | 2x185 | 3x185/2x300 | 3x185/2x300 | 3x185/2x300 | 3x185/2x300 | 3x185/2x300 | 3x185/2x300 | 3x240 | 3x240 | 3x240 |
| Input PE (mm2) | 1x240 | 1x240 | 1x185 | 2x185/1x300 | 2x185/1x300 | 2x185/1x300 | 2x185/1x300 | 2x185/1x300 | 2x185/1x300 | 2x240 | 2x240 | 2x240 |
| Bypass/output phases (mm2) | 2x240 | 2x185 | 2x185 | 2x300 | 2x240 | 2x240 | 3x185/2x300 | 2x300 | 2x240 | 3x240 | 3x240 | 3x185 |
| Bypass PE/output PE (mm2) | 1x240 | 1x185 | 1x185 | 1x300 | 1x240 | 1x240 | 2x185/1x300 | 1x300 | 1x240 | 2x240 | 2x240 | 2x185 |
| Neutral (mm2) | 2x240 | 2x185 | 2x185 | 2x300 | 2x240 | 2x240 | 3x185/2x300 | 2x300 | 2x240 | 3x240 | 3x240 | 3x185 |
| DC+/DC- (mm2) | 3x150 | 3x150 | 3x150 | 3x240 | 3x240 | 3x240 | 3x240 | 3x240 | 3x240 | 4x240 | 4x240 | 4x240 |
| DC PE (mm2) | 2x150 | 2x150 | 2x150 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 |
Copper
| UPS rating | 875 kW | 1000 kW | 1125 kW | 1250 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
| Input phases (mm2) | 4x240/3x300 | 4x240/3x300 | 4x185/3x300 | 5x185/4x300 | 5x185/4x240 | 4x240 | 5x240/4x300 | 5x240/4x300 | 5x240/4x300 | 6x240/5x300 | 6x240/5x300 | 5x240 |
| Input PE (mm2) | 2x240/2x300 | 2x240/2x300 | 2x185/2x300 | 3x185/2x300 | 3x185/2x240 | 2x240 | 3x240/2x300 | 3x240/2x300 | 3x240/2x300 | 3x240/3x300 | 3x240/3x300 | 3x240 |
| Bypass/output phases (mm2) | 4x185/3x300 | 4x185/3x300 | 4x185/3x300 | 4x240 | 4x240/3x300 | 4x240/3x300 | 4x300 | 4x300 | 4x240 | 4x300 | 4x300 | 4x300 |
| Bypass PE/output PE (mm2) | 2x185/2x300 | 2x185/2x300 | 2x185/2x300 | 2x240 | 2x240/2x300 | 2x240/2x300 | 2x300 | 2x300 | 2x240 | 2x300 | 2x300 | 2x300 |
| Neutral (mm2) | 4x185/3x300 | 4x185/3x300 | 4x185/3x300 | 4x240 | 4x240/3x300 | 4x240/3x300 | 4x300 | 4x300 | 4x240 | 4x300 | 4x300 | 4x300 |
| DC+/DC- (mm2) | 5x240/4x300 | 5x240/4x300 | 5x240/4x300 | 5x240 | 5x240 | 5x240 | 6x240/5x300 | 6x240/5x300 | 6x240/5x300 | 7x240/6x300 | 7x240/6x300 | 7x240/6x300 |
| DC PE (mm2) | 2x240/2x300 | 2x240/2x300 | 2x240/2x300 | 3x240 | 3x240 | 3x240 | 3x240/3x300 | 3x240/3x300 | 3x240/3x300 | 4x240/3x300 | 4x240/3x300 | 4x240/3x300 |
Aluminum
| UPS rating | 500 kW | 600 kW | 625 kW | ||||||
|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
| Input phases (mm2) | 3x240/2x300 | 3x240/2x300 | 3x240 | 4x185/3x240 | 4x185/3x300 | 3x240 | 4x185/3x240 | 4x185/3x300 | 3x240 |
| Input PE (mm2) | 2x240/1x300 | 2x240/1x300 | 2x240 | 2x185/2x240 | 2x185/2x300 | 2x240 | 2x185/2x240 | 2x185/2x300 | 2x240 |
| Bypass/output phases (mm2) | 3x185 | 3x185/2x300 | 3x150/2x300 | 3x240 | 3x240 | 3x240 | 4x185 | 3x240 | 3x240 |
| Bypass PE/output PE (mm2) | 2x185 | 2x185/1x300 | 2x150/1x300 | 2x240 | 2x240 | 2x240 | 2x185 | 2x240 | 2x240 |
| Neutral (mm2) | 3x185 | 3x185/2x300 | 3x150/2x300 | 3x240 | 3x240 | 3x240 | 4x185 | 3x240 | 3x240 |
| DC+/DC- (mm2) | 3x240 | 3x240 | 3x240 | 4x240 | 4x240 | 4x240 | 4x240 | 2x240 | 4x240 |
| DC PE (mm2) | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 | 2x240 |
Aluminum
| UPS rating | 750 kW | 875 kW | 1000 kW | ||||||
|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
| Input phases (mm2) | 4x240 | 4x240 | 4x240 | 5x240/4x300 | 5x240/4x300 | 5x240/4x300 | 6x240/5x300 | 6x240/5x300 | 5x240 |
| Input PE (mm2) | 2x240 | 2x240 | 2x240 | 3x240/2x300 | 3x240/2x300 | 3x240/2x300 | 3x240/3x300 | 3x240/3x300 | 3x240 |
| Bypass/output phases (mm2) | 4x240 | 4x240 | 4x240/3x300 | 4x300 | 4x300 | 4x240 | 4x300 | 4x300 | 4x300 |
| Bypass PE/output PE (mm2) | 2x240 | 2x240 | 2x240/2x300 | 2x300 | 2x300 | 2x240 | 2x300 | 2x300 | 2x300 |
| Neutral (mm2) | 4x240 | 4x240 | 4x240/3x300 | 4x300 | 4x300 | 4x240 | 4x300 | 4x300 | 4x300 |
| DC+/DC- (mm2) | 5x240/4x300 | 5x240/4x300 | 5x240/4x300 | 6x240/5x300 | 6x240/5x300 | 6x240/5x300 | 7x240/6x300 | 7x240/6x300 | 7x240/6x300 |
| DC PE (mm2) | 3x240/2x300 | 3x240/2x300 | 3x240/2x300 | 3x240/3x300 | 3x240/3x300 | 3x240/3x300 | 4x240/3x300 | 4x240/3x300 | 4x240/3x300 |
Load Sharing in a Parallel System
| NOTICE |
|---|
|
Risk of equipment damage
To ensure correct load sharing in all operation modes
in a parallel system, the following recommendations apply:
Failure to follow these instructions can result in equipment damage.
|
The impedance of the bypass paths need to be controlled in a parallel UPS system. When operating in eConversion, ECO mode, or bypass operation, the parallel load sharing is determined by the total impedance of the bypass path comprising cables, switchgear, static bypass switch, and cable formation.
Recommended Bolt and Lug Sizes for 380/400/415 V (IEC)
| Cable size mm2 | Bolt size | Cable lug type |
|---|---|---|
| 16 | M10 x 40 mm | TLK 16-10 |
| 25 | M10 x 40 mm | TLK 25-10 |
| 35 | M10 x 40 mm | TLK 35-10 |
| 50 | M10 x 40 mm | TLK 50-10 |
| 70 | M10 x 40 mm | TLK 70-10 |
| 95 | M10 x 40 mm | TLK 95-10 |
| 120 | M10 x 40 mm | TLK 120-10 |
| 150 | M10 x 40 mm | TLK 150-10 |
| 185 | M10 x 40 mm | TLK 185-10 |
| 240 | M10 x 40 mm | TLK 240-10 |
| 300 | M10 x 40 mm | TLK 300-12 |
Torque Specifications
| Bolt size | Torque |
|---|---|
| M6 | 5 Nm |
| M8 | 17.5 Nm |
| M10 | 30 Nm |
| M12 | 50 Nm |
Leakage Current
The earth leakage current is the leakage current which flows through the protective earth conductor to ground. The earth leakage current is measured in the earth/ground cable and is always present.
The leakage current at start-up is higher than the continuous leakage current during operation.
For a 380/400/415 V 1250 kW UPS system 4-wire installation at 100% load:
-
The start-up leakage current can be up to 3 A.
-
The continuous maximum leakage current is 350 mA with 200 Hz filter on.
DANGER