990-55333D-001

Physical

UPS Shipping Weights and Dimensions

Scalable UPS Models

Commercial reference Weight kg Height mm Width mm Depth mm Number of power modules preinstalled in the UPS Number of power modules shipped separately. To be installed onsite to reach the ordered UPS rating* Number of extra power modules that can be installed to increase the UPS rating to 1250 kW (maximum)*
GVXL0K1250HS 714 2150 1410 1160 0 0* 10*
GVXL500K1250HS 926 2150 1410 1160 4 0 6
GVXL625K1250HS 926 2150 1410 1160 4 1 5
GVXL750K1250HS 926 2150 1410 1160 4 2 4
GVXL875K1250HS 926 2150 1410 1160 4 3 3
GVXL1000K1250HS 926 2150 1410 1160 4 4 2
GVXL1125K1250HS 926 2150 1410 1160 4 5 1
GVXL1250KHS 926 2150 1410 1160 4 6 0

Non-Scalable UPS Models

Commercial reference Weight kg Height mm Width mm Depth mm Number of power modules preinstalled in the UPS Number of power modules shipped separately. To be installed onsite to reach the ordered UPS rating* Number of extra power modules that can be installed to increase the UPS rating to 1250 kW (maximum)*
GVXL600K600HS 926 2150 1410 1160 4 1 0*

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
1xGVPM125KH 74 310 660 850
6xGVPM125KH on common pallet* 485 1090 1360 870

UPS Weights and Dimensions

Scalable UPS Models

UPS rating Weight kg Height mm Width mm Depth mm
500 kW 851 1970 1200 1000
625 kW 904 1970 1200 1000
750 kW 957 1970 1200 1000
875 kW 1010 1970 1200 1000
1000 kW 1063 1970 1200 1000
1125 kW 1116 1970 1200 1000
1250 kW 1169 1970 1200 1000

Non-Scalable UPS Models

UPS rating Weight kg Height mm Width mm Depth mm
600 kW 904 1970 1200 1000

Power Module Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVPM125KH 54 130 560 740

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?