990-55333D-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Battery Breaker Box Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm
GVBBB630EL-1CB 40 560 800 1200
GVBBB630EL-2CB 72 560 1000 1200
GVBBB630EL-3CB 82 560 1000 1200

Battery Breaker Box Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBBB630EL-1CB 35 800 500 280
GVBBB630EL-2CB 66 1000 750 280
GVBBB630EL-3CB 76 1000 750 280

Empty Battery Cabinet Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVEBC7 205 2100 930 970
GVEBC11 250 2100 1330 970
GVEBC15 405 2120 1700 1000

Empty Battery Cabinet Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVEBC7 190 1970 700 850
GVEBC11 230 1970 1100 850
GVEBC15 390 1970 1500 854

Battery Breaker Kit Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm
GVBBK630EL 15 560 500 800

Battery Breaker Kit Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBBK630EL 12 520 290 240

Galaxy Lithium-ion Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
LIBSESMG10IEC 211 2150 1200 800
LIBSESMG13IEC 211 2150 1200 800
LIBSESMG16IEC 211 2150 1200 800
LIBSESMG17IEC 211 2150 1200 800
LIBSMG95MODA
LIBSMG95MODB
17 215 485 297
NOTE: The battery cabinets are shipped without batteries. The battery modules are shipped separately per the chosen configuration with 10, 13, 16, or 17 battery modules.

Galaxy Lithium-ion Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
LIBSESMG10IEC 355 1970 650 587
LIBSESMG13IEC 415 1970 650 587
LIBSESMG16IEC 470 1970 650 587
LIBSESMG17IEC 490 1970 650 587

Backfeed Protection Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVXLOPT001 341 2150 1000 1200

Backfeed Protection Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVXLOPT001 271 1970 600 1000
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?