Options
Configuration Options
-
AI load tolerant UPS – tested and validated*
-
eConversion mode
-
Compact design, high density technology, and modular architecture
-
Replacement of power module in any operation mode (Live Swap)*
-
Single or dual mains
-
Up to 4+0 UPSs in parallel for capacity
-
Up to 4+1 UPSs in parallel for redundancy
-
Default top cable entry
-
EcoStruxure IT compatible
-
Generator compatible
-
Touchscreen LCD
-
ECO mode
Hardware Options
Power Module
-
Galaxy VXL UPS 125 kW power module, 400 V (GVPM125KH)
Lithium-ion Battery Cabinet
Battery cabinet including Lithium-ion batteries and battery breaker.
-
Galaxy Lithium-ion battery cabinet IEC with 16 x 2.04 kWh battery modules (LIBSESMG16IEC)
-
Galaxy Lithium-ion battery cabinet IEC with 17 x 2.04 kWh battery modules (LIBSESMG17IEC)
-
Galaxy Lithium-ion battery communication cable, 25 m (LIBSEOPT001)
Empty Battery Cabinets
Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).
-
Empty battery cabinet, 1100 mm wide for Galaxy ranges (GVEBC11)
-
Empty battery cabinet, 1500 mm wide for Galaxy ranges (GVEBC15)
Battery Breaker Kit
Battery breaker kit for use with empty battery cabinets or third party battery solutions.
-
Battery breaker kit 630 A, EL (GVBBK630EL)
Battery Breaker Box
Wall mounted battery breaker box for use with third party battery solutions.
-
Battery breaker box with one 630 A DC breaker (GVBBB630EL-1CB)
-
Battery breaker box with two 630 A DC breakers (GVBBB630EL-2CB)
-
Battery breaker box with three 630 A DC breakers (GVBBB630EL-3CB)
Backfeed Protection Cabinet
-
Backfeed protection cabinet (GVXLOPT001)
Remote Centralized Display
-
Remote centralized display (GVLOPT007)
Optional Installation Kits
-
Galaxy VXL seismic kit for UPS (GVXLOPT002)
-
Galaxy VXL breaker kit for AC power supply of external Lithium-ion BMS (GVXLOPT004)
-
Parallel communications kit for Galaxy VL/VXL (GVLOPT006)
Optional Network Management Card
-
Network management card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)
Air Filter
-
Galaxy VXL air filter kit, 4 pieces (GVXLOPT007)
Temperature Sensors
-
Temperature sensor for network management card (AP9335T)
-
Temperature/humidity sensor for network management card (AP9335TH)