Inverter Short Circuit Capabilities (Bypass not Available)
IK1 – Short Circuit between a Phase and Neutral
IK1 400 V
|
S [kVA] |
10 ms | 20 ms | 30 ms | 50 ms | ||||
|---|---|---|---|---|---|---|---|---|
| I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | |
| 500 |
1650 |
27 020 |
1650 |
54 030 |
1650 |
81 040 |
1630 |
135 810 |
| 600/625 |
2060 |
42 210 |
2060 |
84 410 |
2060 |
126 620 |
2040 |
212 200 |
| 750 |
2470 |
60 780 |
2470 |
121 550 |
2470 |
182 320 |
2450 |
305 570 |
| 875 |
2880 |
82 720 |
2880 |
165 440 |
2880 |
248 160 |
2860 |
415 910 |
| 1000 |
3290 |
108 050 |
3290 |
216 090 |
3290 |
324 130 |
3260 |
543 230 |
| 1125 |
3700 |
136 740 |
3700 |
273 480 |
3700 |
410 220 |
3670 |
687 530 |
| 1250 |
4110 |
168 820 |
4110 |
337 630 |
4110 |
506 450 |
4080 |
848 800 |
IK1 400 V
|
S [kVA] |
100 ms | 1 s | 5 s | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | |
| 500 |
1480 |
256 940 |
890 |
1 032 660 |
750 |
3 719 150 |
| 600/625 |
1840 |
401 460 |
1110 |
1 613 530 |
930 |
5 811 170 |
| 750 |
2210 |
578 100 |
1330 |
2 323 470 |
1120 |
8 368 080 |
| 875 |
2580 |
786 850 |
1550 |
3 162 500 |
1300 |
11 389 890 |
| 1000 |
2950 |
1 027 730 |
1770 |
4 130 620 |
1490 |
14 876 590 |
| 1125 |
3320 |
1 300 710 |
1990 |
5 227 810 |
1670 |
18 828 180 |
| 1250 |
3680 |
1 605 820 |
2210 |
6 454 090 |
1860 |
23 244 660 |
IK2 – Short Circuit between Two Phases
IK2 400 V
|
S [kVA] |
10 ms | 20 ms | 30 ms | 50 ms | ||||
|---|---|---|---|---|---|---|---|---|
| I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | |
| 500 |
1650 |
27 020 |
1650 |
54 030 |
1650 |
81 040 |
1650 |
133 800 |
| 600/625 |
2060 |
42 210 |
2060 |
84 410 |
2060 |
126 620 |
2060 |
209 060 |
| 750 |
2470 |
60 780 |
2470 |
121 550 |
2470 |
182 320 |
2470 |
301 040 |
| 875 |
2880 |
82 720 |
2880 |
165 440 |
2880 |
248 160 |
2890 |
409 740 |
| 1000 |
3290 |
108 050 |
3290 |
216 090 |
3290 |
324 130 |
3300 |
535 170 |
| 1125 |
3700 |
136 740 |
3700 |
273 480 |
3700 |
410 220 |
3710 |
677 330 |
| 1250 |
4110 |
168 820 |
4110 |
337 630 |
4110 |
506 450 |
4120 |
836 210 |
IK2 400 V
|
S [kVA] |
100 ms | 1 s | 5 s | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | |
| 500 |
1490 |
260 620 |
890 |
1 034 590 |
750 |
3 720 410 |
| 600/625 |
1860 |
407 220 |
1110 |
1 616 540 |
930 |
5 813 140 |
| 750 |
2230 |
586 400 |
1330 |
2 327 820 |
1120 |
8 370 920 |
| 875 |
2600 |
798 150 |
1550 |
3 168 420 |
1300 |
11 393 750 |
| 1000 |
2970 |
1 042 480 |
1770 |
4 138 340 |
1490 |
14 881 630 |
| 1125 |
3340 |
1 319 380 |
1990 |
5 237 590 |
1670 |
18 834 560 |
| 1250 |
3710 |
1 628 870 |
2210 |
6 466 160 |
1860 |
23 252 540 |
IK3 – Short Circuit between Three Phases
IK3 400 V
|
S [kVA] |
10 ms | 20 ms | 30 ms | 50 ms | ||||
|---|---|---|---|---|---|---|---|---|
| I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | |
| 500 |
1470 |
21 390 |
1470 |
42 780 |
1470 |
64 170 |
1460 |
105 880 |
| 600/625 |
1830 |
33 420 |
1830 |
66 840 |
1830 |
100 260 |
1820 |
165 430 |
| 750 |
2200 |
48 130 |
2200 |
96 250 |
2200 |
144 380 |
2190 |
238 220 |
| 875 |
2560 |
65 510 |
2560 |
131 010 |
2560 |
196 510 |
2550 |
324 240 |
| 1000 |
2930 |
85 560 |
2930 |
171 110 |
2930 |
256 670 |
2920 |
423 500 |
| 1125 |
3300 |
108 280 |
3300 |
216 560 |
3300 |
324 840 |
3280 |
535 990 |
| 1250 |
3660 |
133 680 |
3660 |
267 360 |
3660 |
401 040 |
3640 |
661 720 |
IK3 400 V
|
S [kVA] |
100 ms | 1 s | 5 s | |||
|---|---|---|---|---|---|---|
| I[A] | I2t [A2t] | I[A] | I2t [A2t] | I[A] | I2t [A2t] | |
| 500 |
1310 |
205 060 |
890 |
947 860 |
750 |
3 633 680 |
| 600/625 |
1640 |
320 400 |
1110 |
1 481 020 |
930 |
5 677 620 |
| 750 |
1970 |
461 380 |
1330 |
2 132 670 |
1120 |
8 175 770 |
| 875 |
2300 |
627 980 |
1550 |
2 902 800 |
1300 |
11 128 130 |
| 1000 |
2620 |
820 220 |
1770 |
3 791 410 |
1490 |
14 534 700 |
| 1125 |
2950 |
1 038 090 |
1990 |
4 798 500 |
1670 |
18 395 470 |
| 1250 |
3280 |
1 281 600 |
2210 |
5 924 070 |
1860 |
22 710 460 |