990-55333D-001

Efficiency

500 kW

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
25% load

97.0%

96.9%

96.8%

99.2%

99.3%

99.2%

98.6%

98.7%

98.5%

96.3%

96.3%

96.2%

50% load

97.4%

97.4%

97.4%

99.4%

99.5%

99.5%

99.1%

99.2%

99.2%

96.7%

96.7%

96.7%

75% load

97.3%

97.4%

97.4%

99.5%

99.6%

99.5%

99.3%

99.4%

99.3%

96.5%

96.5%

96.5%

100% load

97.0%

97.2%

97.2%

99.5%

99.6%

99.5%

99.4%

99.4%

99.4%

96.0%

96.1%

96.1%

600 kW

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
25% load

96.9%

96.8%

96.7%

99.2%

99.2%

99.2%

98.6%

98.8%

98.1%

96.4%

96.4%

96.2%

50% load

97.5%

97.4%

97.4%

99.4%

99.4%

99.4%

99.1%

99.2%

99.0%

96.8%

96.9%

96.7%

75% load

97.4%

97.3%

97.4%

99.4%

99.5%

99.5%

99.3%

99.3%

99.2%

96.5%

96.7%

96.5%

100% load

97.1%

97.1%

97.2%

99.4%

99.5%

99.5%

99.3%

99.4%

99.3%

96.0%

96.2%

96.1%

625 kW

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
25% load

97.0%

96.9%

96.8%

99.2%

99.3%

99.3%

98.7%

98.9%

98.4%

96.3%

96.3%

96.0%

50% load

97.5%

97.4%

97.5%

99.4%

99.4%

99.5%

99.1%

99.2%

99.1%

96.7%

96.7%

96.6%

75% load

97.3%

97.3%

97.5%

99.4%

99.5%

99.5%

99.3%

99.3%

99.3%

96.5%

96.5%

96.4%

100% load

97.0%

97.1%

97.2%

99.4%

99.5%

99.5%

99.3%

99.3%

99.3%

96.0%

96.0%

95.9%

750 kW

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
25% load

97.0%

96.8%

96.9%

99.3%

99.3%

99.3%

98.7%

98.7%

98.7%

96.3%

96.3%

96.2%

50% load

97.5%

97.4%

97.4%

99.4%

99.4%

99.4%

99.1%

99.1%

99.0%

96.7%

96.7%

96.7%

75% load

97.3%

97.3%

97.4%

99.4%

99.5%

99.5%

99.3%

99.3%

99.3%

96.5%

96.4%

96.6%

100% load

96.9%

97.1%

97.2%

99.4%

99.5%

99.5%

99.3%

99.3%

99.3%

96.0%

96.0%

96.1%

875 kW

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
25% load

97.0%

96.8%

96.9%

99.3%

99.3%

99.3%

98.7%

98.7%

98.7%

96.1%

96.3%

96.1%

50% load

97.4%

97.4%

97.4%

99.4%

99.4%

99.4%

99.1%

99.2%

99.1%

96.5%

96.7%

96.6%

75% load

97.3%

97.4%

97.4%

99.4%

99.5%

99.5%

99.3%

99.3%

99.3%

96.3%

96.5%

96.4%

100% load

96.9%

97.1%

97.2%

99.4%

99.5%

99.5%

99.3%

99.3%

99.3%

95.8%

96.1%

96.0%

1000 kW

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
25% load

96.9%

96.8%

96.8%

99.3%

99.3%

99.3%

98.7%

98.9%

98.7%

96.4%

96.3%

96.2%

50% load

97.4%

97.4%

97.4%

99.4%

99.4%

99.4%

99.1%

99.3%

99.2%

96.7%

96.7%

96.7%

75% load

97.2%

97.3%

97.4%

99.4%

99.5%

99.4%

99.3%

99.3%

99.3%

96.5%

96.5%

96.5%

100% load

96.9%

97.0%

97.2%

99.4%

99.5%

99.4%

99.3%

99.3%

99.3%

96.0%

96.0%

96.1%

1125 kW

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
25% load

96.9%

96.9%

96.8%

99.3%

99.3%

99.3%

98.7%

98.8%

98.8%

96.4%

96.4%

96.2%

50% load

97.3%

97.4%

97.4%

99.4%

99.4%

99.4%

99.1%

99.2%

99.2%

96.7%

96.8%

96.7%

75% load

97.2%

97.3%

97.3%

99.4%

99.4%

99.4%

99.3%

99.3%

99.3%

96.4%

96.6%

96.5%

100% load

96.8%

97.0%

97.1%

99.4%

99.4%

99.4%

99.2%

99.3%

99.3%

96.0%

96.1%

96.0%

1250 kW

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
25% load

96.9%

96.9%

96.8%

99.3%

99.4%

99.4%

98.9%

98.7%

98.8%

96.6%

96.3%

96.4%

50% load

97.3%

97.3%

97.4%

99.5%

99.5%

99.5%

99.3%

99.2%

99.2%

96.9%

96.7%

96.8%

75% load

97.2%

97.4%

97.4%

99.5%

99.5%

99.5%

99.3%

99.4%

99.4%

96.6%

96.5%

96.6%

100% load

96.8%

96.9%

97.1%

99.4%

99.5%

99.5%

99.3%

99.4%

99.4%

96.0%

96.0%

96.1%

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?