AltivarTM 12

Altivar™ 12 Drives

Altivar 12 Drive

Big function in a small footprint. The Altivar 12 variable frequency drive combines flexibility, reliability, and the most advanced sensorless flux vector technology into very small space. This drive features an integrated communications port, user-friendly navigation wheel on the faceplate, and an optional multi-loader that streamlines set-up by making programming quick and easy. All of this comes with the versatility to handle applications from simple to complex, across industries, and harsh environments.

Altivar 12 Selection

Voltage, +10%, -15%, 50/60 Hz Motor Power Nominal Current Rating A (Note 1) Catalog Number (Note 2)
Input Output kW hp
11 V Single Phase 230 V Three Phase 0.18 0.25 1.4

ATV12H018F1

0.37 0.5 2.4

ATV12H037F1

0.37 0.5 2.4

ATV12P037F1

0.75 1 4.2

ATV12H075F1

230 V Single Phase 230 V Three Phase 0.18 0.25 1.4

ATV12H018M2

0.37 0.5 2.4

ATV12H037M2

0.37 0.5 2.4

ATV12P037M2

0.55 0.75 3.5

ATV12H055M2

0.55 0.75 3.5

ATV12P055M2

0.75 1 4.2

ATV12H075M2

0.75 1 4.2

ATV12P075M2

1.5 2 7.5

ATV12HU15M2

2.2 3 10

ATV12HU22M2

230 V Three Phase 230 V Three Phase 0.18 0.25 1.4

ATV12H018M3

0.37 0.5 2.4

ATV12H037M3

0.37 0.5 2.4

ATV12P037M3

0.75 1 4.2

ATV12H075M3

0.75 1 4.2

ATV12P075M3

1.5 2 7.5

ATV12HU15M3

1.5 2 7.5

ATV12PU15M3

2.2 3 10

ATV12HU22M3

2.2 3 10

ATV12PU22M3

3 - 12.2

ATV12HU30M3

3 - 12.2

ATV12PU30M3

3.7 5 16.7

ATV12HU40M3

3.7 5 16.7

ATV12PU40M3

Altivar™ 12 Accessories

Altivar 12 Options and Accessories

Description

Part Number

For Use on Drives

Remote Keypad Display for ATV12 (IP54)

VW3A1006

All

Remote Keypad Display for ATV12 (IP65)

VW3A1007

All

Cable for remote mounting: 1 meter

VW3A1104R10

All

Cable for remote mounting: 3 meters

VW3A1104R30

All

Cable for remote mounting: 5 meters

VW3A1104R50

All

Cable for remote mounting: 10 meters

VW3A1104R100

All

EMC Conformity Kit

VW3A9523

ATV12H018F1, H037F1
ATV12H018M2–H075M2
ATV12H018M3–H075M3
ATV12P037F1
ATV12P037M2–P075M2
ATV12P037M3–P075M3

EMC Conformity Kit

VW3A9524

ATV12H075F1
ATV12HU15M2, HU22M2
ATV12HU15M3, HU22M3
ATV12PU15M3, PU22M3

EMC Conformity Kit

VW3A9525

ATV12HU30M3
ATV12HU40M3

EMC Filters for C1, C2, C3

VW3A4416

ATV12H018F1,H037F1
ATV12H018M2–H075M2
ATV12P037F1
ATV12P037M2–P075M2

EMC Filters for C1, C2, C3

VW3A4417

ATV12H075F1
ATV12HU15M2,HU22M2

EMC Filters for C1, C2, C3

VW3A4418

ATV12H018M3–H075M3
ATV12P037M3–P075M3

EMC Filters for C1, C2, C3

VW3A4419

ATV12HU15M3, HU22M3
ATV12PU15M3, PU22M3

15/24 voltage converter

VW3A9317

All

Mounting Plate for 35 mm DIN rail

VW3A9804

ATV12H018F1, H037F1
ATV12H018M2–H075M2
ATV12H018M3–H075M3

Mounting Plate for 35 mm DIN rail

VW3A9805

ATV12H075F1
ATV12HU15M2, HU22M2
ATV12HU15M3, HU22M3

Altivar 12 Configuration Tools

Description

Part Number

For Use on Drives

Simple Loader: to transfer configuration between like drives. For use with the Altivar product line.

VW3A8120

ATV12, ATV312, ATV61, and ATV71

Multi-loader: to transfer a configuation from a drive or from SoMove via an SD card, and transferring to another drive or to a PC

VW3A8121

ATV12, ATV312, ATV61, and ATV71

Cable: for connection between the MultiLoader and an ATV12 that is in its packaging

VW3A8126

All

USB to RJ45 adaptor: for use in connecting to a PC with a USB port

TCSMCNAM3M002P

Compatible device families: Advantys™ OTB, Altistart™ soft starters, Altivar series including HMI, Altivar controller

Feedback