Open AC Soft Starters

Overview of Altistart™ 01 / 22 / 480

Type of Motor Control

Simple Machines

Normal-duty Machines

Heavy-duty Machines

Key Application/Market Segment

  • Conveyors

  • Mixers

  • Gate control

  • Machine movement

  • Small pumps and fans

  • Positive displacement pumps

  • Pumps

  • Fans

  • Turbines

  • Compressors

  • Conveyors

  • Conveyor belts

  • Lifting screws

  • Escalators

  • Pumps

  • Fans

  • Punch presses

  • Band saws

  • Crushers

  • Centifuse

  • Conveyors (high inertia loads

Soft Starters

Altistart 01

Altistart 22

Altistart 480

Distribution voltage ranges for 50/60 Hz line supply

Single-phase 110–480 V

Three-phase 110– 690 V

Three-phase 208– 600 Vac

Three phase 208 V–690 V

Horsepower ratings for three-phase motors

1/4–2 hp 115/230 V

1/2–30 hp, 208/230 V

1/2–60 hp, 400/480 V

30–75 hp, 575/600 V

3–500 hp

3–1200 hp

Drives

Output frequency

Equals input frequency

Equals input frequency

Type of Control:

Reduced voltage start

Controlled starting and stopping, via voltage and torque

Torque control, voltage control

Asynchronous motor

Synchronous motor

Typical starts per hour rating

6

Functions

Number of Functions

 

1

29

Number of I/O

Analog inputs

1 PTC probe

PTC or PT100, 2- or 3-wire probe

 

Logic inputs

3

3

4

 

Relay outputs

1

2 (N.O./N.C)

3

Communication

Integrated

Embedded Modbus

Modbus

Available as an option

Combined with TeSys™ U-Line self-protected starter

Serial link option modules
Modbus TCP
EtherNet/IP
PROFINET
PROFIBUS DP V1
CAN open daisy chain
Sub-D, and screw terminal block

Other Option Cards

Enclosure Rating

IP20

IP00, IP20

IP20, IP00

Standards and Certifications

 

EC/EN 60947-4/2, C-Tick, CSA, UL, CE, CCC

UL, CSA, CE, GOST, C-TICK, CCC, and
RoHS directive

EC/EN 60947-4/2, EMC class A and B, cULus, UKCA, CCC, RCM, EAC, DNV, ABS, BV, CCS, REACH, RoHs

Feedback