AltivarTM Process 930/950

Altivar™ Process 930/950

Altivar Process 930

Altivar Process 930/950 Selection

Input Line Voltage

Normal Duty [1]

Heavy Duty [2]

Catalog Number

Three-phase Motor Power [3]

Continuous Output Current [4]

Three-phase Motor Power [3]

Continuous Output Current [4]

HP

kW

A

HP

kW

A

208/240 Vac
Three Phase

0.75

4.6

0.5

0.37

3.3

ATV930U07M3

2

1.5

8

0.75

4.6

ATV930U15M3

3

2.2

11.2

2

1.5

8

ATV930U22M3

3.0

13.7

3

2.2

11.2

ATV930U30M3

4.0 

18.7

3

13.7

ATV930U40M3

7.5 

5.5

25.4

4

18.7

ATV930U55M3

10

7.5

32.7

7.5 

5.5

25.4

ATV930U75M3

15

11

46.8

10

7.5

32.7

ATV930D11M3

20

15

63.4

15

11

46.8

ATV930D15M3

25

18.5

78.4

20

15

63.4

ATV930D18M3

30

22

92.6

25

18.5

78.4

ATV930D22M3

40

30

123

30

22

92.6

ATV930D30M3

50

37

149

40

30

123

ATV930D37M3

60

45

176

50

37

149

ATV930D45M3

75

55

211

60

45

176

ATV930D55M3

100

75

282

75

55

211

ATV930D75M3

400/480 Vac
Three Phase

1

0.75

2.2

0.5

0.37

1.5

ATV930U07N4

ATV950U07N4U

2

1.5

4

1

0.75

2.2

ATV930U15N4

ATV950U15N4U

3

2.2

5.6

2

1.5

4

ATV930U22N4

ATV950U22N4U

4

3

7.2

3

2.2

5.6

ATV930U30N4

ATV950U30N4U

5

4

9.3

4

3

7.2

ATV930U40N4

ATV950U40N4U

7.5

5.5

12.7

5

4

9.3

ATV930U55N4

ATV950U55N4U

10

7.5

16.5

7.5

5.5

12.7

ATV930U75N4

ATV950U75N4U

15

11

23.5

10

7.5

16.5

ATV930D11N4

ATV950D11N4U

20

15

31.7

15

11

23.5

ATV930D15N4

ATV950D15N4U

25

18.5

39.2

20

15

31.7

ATV930D18N4

ATV950D18N4U

30

22

46.3

25

18.5

39.2

ATV930D22N4

ATV950D22N4U

40

30

61.5

30

22

46.3

ATV930D30N4

ATV950D30N4U

50

37

74.5

40

30

61.5

ATV930D37N4

ATV950D45N4U

60

45

88

50

37

74.5

ATV930D45N4

ATV950D55N4U

75

55

106

60

45

88

ATV930D55N4

ATV950D55N4U

100

75

145

75

55

106

ATV930D75N4

ATV950D75N4U

125

90

173

100

75

145

ATV930D90N4

ATV950D90N4U

150

110

211

125

90

173

ATV930C11N4C

200

130

250

150

110

180

ATV930C13N4C

250

160

302

200

132

240

ATV930C16N4C

250

160

302

200

132

240

ATV930C16N4

350

220

324

250

160

246

ATV930C22N4

400

250

366

300

220

301

ATV930C25N4C

450

310

461

400

250

375

ATV930C31N4C

690 Vac
Three Phase

3

2.2

3.1

2

1.5

2.4

ATV930U22Y6

3

4.2

3

2.2

3.1

ATV930U30Y6

5

4

5.4

3

4.2

ATV930U40Y6

7.5

5.5

7.2

5

4

5.4

ATV930U55Y6

10

7.5

9.5

7.5

5.5

7.2

ATV930U75Y6

15

11

13.5

10

7.5

9.5

ATV930D11Y6

20

15

18

15

11

13.5

ATV930D15Y6

25

18

24

20

15

18

ATV930D18Y6

30

22

29

25

18

24

ATV930D22Y6

40

30

34

30

22

29

ATV930D30Y6

50

37

45

40

30

34

ATV930D37Y6

60

45

55

50

37

45

ATV930D45Y6

75

55

66

60

45

55

ATV930D55Y6

100

75

83

75

55

66

ATV930D75Y6

125

90

108

100

75

83

ATV930D90Y6

Footnotes

  1. Normal duty applications requiring an overload up to 120% for 60 seconds. Typical for variable torque loads.
  2. Heavy duty applications requiring an overload up to 150% for 60 seconds. Typical for constant torque loads.
  3. These values are given for a nominal switching frequency of 4 kHz up to ATV930D45N4, or 2.5 kHz for ATV930D55N4...D90N4 for use in continuous operation. The switching frequency is adjustable from 1...16 kHz for all ratings. Above 2.5 or 4 kHz (depending on the rating), the drive will automatically reduce the switching frequency in the event of an excessive temperature rise. For continuous operation above the nominal switching frequency, derate the nominal drive current (see the derating curves on our website www.schneider- electric.com).
  4. Typical value for the indicated motor power and for the maximum prospective line Isc.
Feedback