Open AC Drives

Panel Mounted / Open AC Drive Solutions

Overview of Altivar™ 12

Type of Motor Control

Simple Machines

Key Application/Market Segment

  • Conveyors

  • Mixers

  • Gate control

  • Machine movement

Drives

Altivar 12

 
Distribution voltage ranges for 50/60 Hz line supply

Single-phase 100–120 V

Single-phase 200–240 V

Three-phase 200–230 V

Horsepower ratings for three-phase motors

1/4–1 hp, 115/230 V single-phase input

1/4–3 hp, 208/230 V single-phase input

1/4–5 hp, 208/230 V

Drives

Output frequency

0.5– 400 Hz

Type of Control

Asynchronous motor

Sensorless flux vector control

Kn2 quadratic ratio for pump and fan

Synchronous motor

Transient overtorque

150% to 170% of nominal motor torque

Functions
Number of Functions

40

Number of I/O

Analog inputs

1

Analog outputs

1

Logic inputs

4

Logic/Relay outputs

1 L.O., 1 N.O./1 N.C. relay contacts

Communication

Integrated

Modbus

Available as an option

Other Option Cards

Enclosure Rating

IP20

Standards and Certifications

EC/EN 61800-5-1, IEC/EN 61800-3

(Environments 1 and 2, categories C1 and C3) CE, UL, CSA, C-Tick,

NOM, GOST

Overview of Altivar™ 320

Type of Motor Control

Complex Machines

Key Application/Market Segment

  • Material handling

  • Packaging

  • Textiles

  • Mechanical actuators

  • Material working

  • Hoisting

Drives

Altivar 320●●●●●C Altivar 320●●●●●B
 
Distribution voltage ranges for 50/60 Hz line supply

Single-phase 200–240 V

Three-phase 200–240 V

Three-phase 380–500 V

Three-phase 525–600 V

Single-phase 200–240 V

Three-phase 380–500 V

Horsepower ratings for three-phase motors

1/4–3 hp, 200/240 V single-phase input

1/4–20 hp, 200/240 V three-phase input

1/2–5 hp, 380/500 V three-phase input

1–20 hp, 525/600 V three-phase input

1/4–3 hp, 200/240 V single-phase input

1/2–20 hp, 380/500 V three-phase input

Drives

Output frequency

0.1–599 Hz

Type of Control

Asynchronous motor

U/F ratio (2 points, 5 points, energy saving, quadratic), Flux vector control without sensor (Standard and Energy saving)

Synchronous motor

Vector control without sensor

Transient overtorque

Up to 200% Tn in an open loop

Functions
Number of Functions

>150 + ATVLogic

Number of I/O

Analog inputs

3: 1 Bipolar differential ±10 V, 1 with Voltage ±10 V, and 1 with current (0–20 mA)

Analog outputs

1: Configurable as voltage (0–10 V) or current (0–20 mA)

Logic inputs

6: 4 configurable (positive or negative logic), 1 with PTC probe input, 1 x 20 kHz pulse input

Logic/Relay outputs

Logic output—1: Configurable as voltage or current

Relay outputs—2: 1 with NO/NC contacts and 1 with NC contact

Communication

Integrated

Single port compatible with CANopen and Modbus serial line

Available as an option

Ethernet IP; Modbus TCP; CANopen RJ45 Daisy Chain, Sub-D, and screw terminals; PROFINET; Profibus DP V1; EtherCAT; DeviceNet; POWERLINK

Other Option Cards

Enclosure Rating

IP20

IP20

Standards and Certifications

IEC 61800-5-1; IEC 61800-3 (environments 1 and 2, category C2); UL61800–5–1; EN 954–1 category 3; ISO/EN 13849–1/-2 category 3 (PLe); IEC 61508 (parts 1 & 2) SIL 2; EN 50495E; IEC 60721–3–3, classes 3C3 and 3S2; CSA C22.2 No. 274;
CE, UL, CSA, RCM, EAC, ATEX

Overview of Altivar™ 340

Type of Motor Control

Complex Machines

Key Application/Market Segment

  • Material handling

  • Packaging

  • Textiles

  • Mechanical actuators

  • Material working

  • Hoisting

Drives

Altivar 340●●●●●● Altivar 340●●●N4E
 
Distribution voltage ranges for 50/60 Hz line supply

Three-phase 380–480 V

Horsepower ratings for three-phase motors

1–30 hp

1–30 hp

40–100 hp

Drives

Output frequency

0.1–599 Hz

Type of Control

Asynchronous motor

Voltage vector control without sensor, Current vector control with sensor, U/F 5 points, Energy saving mode

Adaptive Cascade Vector Control (ACVC)

Synchronous motor

Open-loop synchronous motor control (with and without stall monitoring), closed-loop synchronous motor control, synchronous reluctance motor control

Transient overtorque

Up to 200% Tn in an open loop

Up to 180% Tn in open or closed loop control

Functions
Number of Functions

>150

>150

Number of I/O

Analog inputs

2: 1 configurable (voltage/current/thermal probe) and 1 with bipolar differential ±10 Vdc

3: Configurable as voltage (0–±10 Vdc) or current (0–20 mA / 4–20 mA), including 2 for probes (PTC, PT100, PT1000, or KTY84)

Analog outputs

1: Configurable as voltage (0–10 Vdc) or current (x–20 mA)

2: Configurable as voltage (0–10 Vdc) or current (x–20 mA)

Logic inputs

5 + 2: 5 configurable (positive or negative logic) and 2 which can be configured as digital input or output

8: Configurable (positive or negative logic)

Logic/Relay outputs

Logic outputs—2: Assignable

Relay outputs—2: 1 with NO/NC contacts and 1 with NC contacts

Logic outputs—1: Assignable

Relay outputs—3: 1 with NO/NC and 2 with NO contacts

Communication

Integrated

2 ports for Modbus serial line

Dual port for Ethernet IP/Modbus TCP, 2 ports for Modbus serial line

Available as an option

  • CANopen RJ45 Daisy Chain

  • Sub-D and screw terminals

  • PROFINET

  • Profibus DP V1

  • EtherCAT

  • DeviceNet

  • CIP safety options VW3A3809

Other Option Cards

Enclosure Rating

IP20

IP20

IP20

Standards and Certifications

UL61800-5-1, EN/IEC 61800-3, Environment 1 category C2, EN/IEC 61800-3, Environment 2 category C3, EN/IEC 61800-5-1, IEC 60721-3-3, classes 3C3 and 3S3, IEC 61508, IEC 13849-1, Reach/RoHS, CSA C22.2 No. 274
Ce, UL, CSA, TUV, RoHS, EU, China

Overview of Altivar™ Process 900

Type of Motor Control

 

Key Application/Market Segment

  • Material handling

  • Artificial lift

  • High performance movement and regulation

  • Lifts, cranes, hoists

  • Extruders, shredders

  • Presses

  • Positive displacement pumps

Drives

Altivar Process 900

Distribution voltage ranges for 50/60 Hz line supply

Three-phase 200–240 V

Three-phase 380–480 V

Three-phase 500–600 V

Three-phase 500–690 V

Horsepower ratings for three-phase motors

1–100 hp, 208/230 V

1–500 hp, 400/480 V

1–100 hp, 400/480 V (ATV950)

3–100 hp, 500/600 V

3–125 hp, 500/690 V

Drives

Output frequency

0.5–599 Hz

Type of Control

Asynchronous motor

Voltage vector control, currrent vector control closed loop, 5-segment V/F profile, energy saving, synchronous reluctance motor, ACVC – Adaptive Cascade Vector Control

Synchronous motor

Open loop synchronous motor, closed-loop synchronous motor, open-loop synchronous motor variable torque

Transient overtorque

Normal duty: 120% overcurrent for 60 s.

Heavy duty: 150% overcurrent for 60 s.

Functions

Number of Functions

45+

Number of I/O

Analog inputs

3–5

Analog outputs

2

Logic inputs

8–14

Logic/Relay outputs

3–6

Safety function inputs

2

Communication

Integrated

Modbus™ and Ethernet IP /Modbus TCP dual port

Available as an option

- CANopen: Daisy Chain RJ45, Sub-D and screw terminals
- ProfiNet
- Profibus DP V1
- DeviceNet
- EtherCAT
- CIP Safety options VW3A3809

Other Option Cards

I/O extension cards, Encoder input cards, Resolver input cards

Enclosure Rating

Type 1, Type 12 (ATV950 only)

Standards and Certifications

UL 508C, UL File E116875, CSA, TUV, REACH, UL50, EN/IEC 61800-3, EN/IEC 61800-3 environment 1 category C2, EN/IEC 61800-3 environment 2 category C3, EN/IEC 61800-5-1, IEC 61000-3-12, IEC 60721-3, IEC 61508

Overview of Altivar™ 212 and Altivar™ Process 600

Type of Motor Control

Centrifugal Pumps and Fans

Pumps and Fans

Key Application/Market Segment

  • Pumps

  • Fans

  • Pumps

  • Fans

  • General purpose applications in:

    • Water & Wastewater

    • Oil & Gas

    • Mineral, Mining & Metals

    • Food & Beverage

Drives

Altivar 212

Altivar Process 600

Distribution voltage ranges for 50/60 Hz line supply

Three-phase 200–240 V

Three-phase 380– 480 V

Three-phase 200–240 V

Three-phase 380–480 V

Three-phase 500–600 V

Three-phase 500–690 V

Horsepower ratings for three-phase motors

30–40 hp, 208/230 V

1–100 hp, 400/480 V

1–100 hp, 208/230 V

1–500 hp, 400/480 V

1–100 hp, 400/480 V (ATV650)

3–100 hp, 500/600 V

3–125 hp, 500/690 V

Drives

Output frequency

0–200 Hz

0.1–500 Hz

Type of Control

Asynchronous motor

Volts per hertz or sensorless flux vector control

Voltage/frequency: quadratic, 2 point or 5 points, or optimized for energy savings

Synchronous motor

Permanent magnet motor control without speed feedback

Vector control for permanent magnet motors

Transient overtorque

Transient overload: 110% of the nominal drive current for 60 seconds

Normal Duty: 110% of the nominal motor torque for 60 s.
Heavy Duty: 150% of the nominal motor torque for 60 s.

Functions

Number of Functions

50

>30 pump dedicated functions, additional for fan and material handling applications

Number of I/O

Analog inputs

2

3–5

Analog outputs

1

2

Logic inputs

3

6–12

Logic/Relay outputs

2: 1 N.O./1 N.C. and 1 N.O. relay contacts

3–6

Safety function inputs

2

Communication

Integrated

Modbus™, Apogee P1, BACnet, Metasys® N2

Modbus/Ethernet TCP and Modbus Serial Link

Available as an option

- LonWorks

  • EtherNet/IP and Modbus/TCP Dual Port

  • EtherNet/IP and Modbus/TCP Dual Port with MultiVFD

  • BACnet MS/TP

  • BACnet MS/TP (supporting Multipump applications)

  • CANopen: Daisy Chain RJ45, Sub-D, and Screw Terminals

  • ProfiNet

  • Profibus DP V1

  • DeviceNet

Other Option Cards

I/O extension cards

Multipump cards VW3A3712

Enclosure Rating

IP20, Type 1 with optional kit, Type 12 @460 Vac

Type 1, Type 12 (ATV650 only)

Standards and Certifications

EN 50178, IEC/EN 61800-3, EN 55011, 55022: class A, class B

with option, CE, UL, C-TICK, N998, UL 1995

Plenum-rated

AHRI Certified

UL 508C, UL File E116875, CSA, TUV, REACH, UL50, EN/IEC 61800-3, EN/IEC 61800-3 environment 1 category C2, EN/IEC 61800-3 environment 2 category C3, EN/IEC 61800-5-1, IEC 61000-3-12, IEC 60721-3, IEC 61508

Feedback