AltivarTM Process 630/650

Altivar™ Process 630/650

Altivar Process 630

Altivar Process 630/650 Selection

Input Line Voltage

Normal Duty [1]

Heavy Duty [2]

Catalog Number

Three-phase Motor Power [3]

Continuous Output Current [4]

Three-phase Motor Power [3]

Continuous Output Current [4]

HP

kW

A

HP

kW

A

208/240 Vac
Three Phase

0.75

4.6

0.5

0.37

3.3

ATV630U07M3

2

1.5

8

0.75

4.6

ATV630U15M3

3

2.2

11.2

2

1.5

8

ATV630U22M3

3.0

13.7

3

2.2

11.2

ATV630U30M3

4.0 

18.7

3

13.7

ATV630U40M3

7.5 

5.5

25.4

4

18.7

ATV630U55M3

10

7.5

32.7

7.5 

5.5

25.4

ATV630U75M3

15

11

46.8

10

7.5

32.7

ATV630D11M3

20

15

63.4

15

11

46.8

ATV630D15M3

25

18.5

78.4

20

15

63.4

ATV630D18M3

30

22

92.6

25

18.5

78.4

ATV630D22M3

40

30

123

30

22

92.6

ATV630D30M3

50

37

149

40

30

123

ATV630D37M3

60

45

176

50

37

149

ATV630D45M3

75

55

211

60

45

176

ATV630D55M3

100

75

282

75

55

211

ATV630D75M3

400/480 Vac
Three Phase

1

0.75

2.2

0.5

0.37

1.5

ATV630U07N4

ATV650U07N4U

2

1.5

4

1

0.75

2.2

ATV630U15N4

ATV650U15N4U

3

2.2

5.6

2

1.5

4

ATV630U22N4

ATV650U22N4U

4

3

7.2

3

2.2

5.6

ATV630U30N4

ATV650U30N4U

5

4

9.3

4

3

7.2

ATV630U40N4

ATV650U40N4U

7.5

5.5

12.7

5

4

9.3

ATV630U55N4

ATV650U55N4U

10

7.5

16.5

7.5

5.5

12.7

ATV630U75N4

ATV650U75N4U

15

11

23.5

10

7.5

16.5

ATV630D11N4

ATV650D11N4U

20

15

31.7

15

11

23.5

ATV630D15N4

ATV650D15N4U

25

18.5

39.2

20

15

31.7

ATV630D18N4

ATV650D18N4U

30

22

46.3

25

18.5

39.2

ATV630D22N4

ATV650D22N4U

40

30

61.5

30

22

46.3

ATV630D30N4

ATV650D30N4U

50

37

74.5

40

30

61.5

ATV630D37N4

ATV650D45N4U

60

45

88

50

37

74.5

ATV630D45N4

ATV650D55N4U

75

55

106

60

45

88

ATV630D55N4

ATV650D55N4U

100

75

145

75

55

106

ATV630D75N4

ATV650D75N4U

125

90

173

100

75

145

ATV630D90N4

ATV650D90N4U

150

110

211

125

90

173

ATV630C11N4

200

130

250

150

110

180

ATV630C13N4

250

160

302

200

132

240

ATV630C16N4

350

220

324

250

160

246

ATV630C22N4

400

250

366

300

220

301

ATV630C25N4

450

310

461

400

250

375

ATV630C31N4

690 Vac
Three Phase

3

2.2

3.1

2

1.5

2.4

ATV630U22Y6

3

4.2

3

2.2

3.1

ATV630U30Y6

5

4

5.4

3

4.2

ATV630U40Y6

7.5

5.5

7.2

5

4

5.4

ATV630U55Y6

10

7.5

9.5

7.5

5.5

7.2

ATV630U75Y6

15

11

13.5

10

7.5

9.5

ATV630D11Y6

20

15

18

15

11

13.5

ATV630D15Y6

25

18

24

20

15

18

ATV630D18Y6

30

22

29

25

18

24

ATV630D22Y6

40

30

34

30

22

29

ATV630D30Y6

50

37

45

40

30

34

ATV630D37Y6

60

45

55

50

37

45

ATV630D45Y6

75

55

66

60

45

55

ATV630D55Y6

100

75

83

75

55

66

ATV630D75Y6

125

90

108

100

75

83

ATV630D90Y6

Footnotes

  1. Normal duty applications requiring an overload up to 110% for 60 seconds. Typical for variable torque loads.
  2. Heavy duty applications requiring an overload up to 150% for 60 seconds. Typical for constant torque loads.
  3. These values are given for a nominal switching frequency of 4 kHz up to ATV630D45N4, or 2.5 kHz for ATV630D55N4...D90N4 for use in continuous operation. The switching frequency is adjustable from 1...16 kHz for all ratings. Above 2.5 or 4 kHz (depending on the rating), the drive will automatically reduce the switching frequency in the event of an excessive temperature rise. For continuous operation above the nominal switching frequency, derate the nominal drive current (see the derating curves on our website www.schneider- electric.com).
  4. Typical value for the indicated motor power and for the maximum prospective line Isc.
Feedback