AC Soft Starter Products

Enclosed Altistart™ 22 Motor Controllers

Enclosed Altistart 22 (ATS22) solid-state combination motor controllers are a pre-engineered, integrated solution for reduced voltage starting and soft stopping of standard three-phase asynchronous induction (squirrel cage) motors. The Enclosed 22 controllers consist of a disconnect means and an ATS22 softstarter in a stand-alone enclosure. Enclosed 22 controllers integrate the ATS22 softstart technology into a combination package for application requirements up to 400 hp at 460 V.

  • 3–150 hp, 208 V

  • 5–200 hp, 230 V

  • 10–400 hp, 460 V

  • 15–500 hp, 575V

Enclosed Altistart 22 Catalog Number Description

Field

Digit

Characteristic

Description

Controller Class

8638 = Fused Disconnect [1]

8639 = Circuit Breaker Disconnect

01

1–3

Controller Style

22F = Altistart 22 with Class J Fuse Clips and Molded Case Switch [1]

22T = Altistart 22 with PowerPact Motor Circuit Protector
22U = Altistart 22 with PowerPact Thermal-Magnetic Circuit Breaker

02

4

Horsepower

A = 3 hp

B = 5 hp

C = 7.5 hp

D = 10 hp

E = 15 hp

F = 20 hp

G = 25 hp

H = 30 hp

J = 40 hp

K = 50 hp

L = 60 hp

M = 75 hp

N = 100 hp

P = 125 hp

Q = 150 hp

R=200 hp

S= 250 hp

T= 300 hp

U=350 hp

W= 400 hp

X= 500 hp

03

5

Enclosure Type

G = UL Type 1 General Purpose
A = UL Type 12K Industrial Use, Dust-Tight/Drip-Tight
H = UL Type 3R Outdoor Use

04

6

Voltage

2 = 208 Vac
3 = 230 Vac
4 = 460 Vac

5 = 575 Vac

05

7

Power Circuit

B = Basic Shunt Trip

S = Full-Featured Shunt Trip

N = Non-Reversing Isolation

R = Reversing Isolation

Y = Integral Full-Voltage Bypass

06

8–10

Control Options [2] [3]

A06 = Start-Stop Push Buttons

B06 = Forward-Off-Reverse
C06 = Hand-Off-Auto (HOA) Selector Switch
D06 = Stop-Run Selector Switch
E06 = Hand-Auto Selector Switch/Start-Stop Push Buttons

07

11–13

Pilot Device Options [2] [3]

A07 = Run Light (Red), Off Light (Green)
B07 = Push-to-Test Run Light (Red), Push-to-Test Off Light (Green)

C07 = Run Light (Red), Off Light (Green), Tripped Light/Reset (Yellow)

D07 = PTT Run Light (Red), PTT Off Light (Green), Tripped Light/Reset (Yellow)

08

14–16

Metering Options

B08 = Elapsed Run Time Meter [3]

09

17–19

Miscellaneous
Options

A10 = Floor Mounting Kit [4]

B10 = Additional 150 VA [5]

C10 = Power-Up On Delay Relay[6]

D10 = Emergency Stop Push Button [5]

E10 = cUL Label [7]

F10 = Auxiliary Run Mode Contacts

G10 = Auxiliary FB Bypass Contacts [8]

H10 = Auxiliary Auto Mode Contacts [9]

J10 = Auxiliary Trip Indication Contacts

L10 = ID Engraved Nameplate [5]

M10 = 10 Spare Terminal Blocks [5]

P10 = Permanent Wire Markers [5]

R10 = MOV-Surge Arrestor [5]

U10 = Omit Door-Mounted Keypad Display [10]

X10 = 50 °C Operation

Y10 = Seismic qualification label

Z10 = Service Entrance Rating [7] [11]

910 = American Recovery and Reinvestment Act (ARRA) Option

Enclosed Altistart 22 Catalog Number Example: 863922UCG4BA06A07

Field

1

2

3

4

5

6

7

8639

22U

C

G

4

B

A06

A07

Controller Class

PowerPact™ Thermal- Magnetic Circuit Breaker

7.5 hp

Type 1
General
Purpose

460 Vac

Basic Shunt Trip

Start-Stop Push Button

Run Light (Red), Off Light (Green

Enclosed Altistart 22 Control Options (pick one)

Mod

A06

Start/Stop push buttons

Provides black start and red stop push buttons (3-wire control scheme).

Mod

B06

Forward-Off-Reverse selector switch

Provides three-position selector switch to select between forward, off and reverse. Uses 2-wire control.

Mod

C06

Hand-Off-Auto selector switch

Provides a three-position selector switch, 2-wire control scheme.

Mod

D06

Stop-Run selector switch

Provides a two-position selector switch.

Mod

E06

Hand-Auto selector switch and Start/Stop push buttons

Provides a two-position selector switch and start/stop push buttons (3-wire control).


Enclosed Altistart 22 Pilot Light Cluster Options (pick one)

Mod

A07

Pilot light cluster #1

Consists of red “RUN” and green “OFF” pilot lights. Provides standard red “RUN (ON)” and green “OFF” pilot lights for status annunciation.

Mod

B07

Pilot light cluster #2

Consists of red “RUN” (push-to-test) and green “OFF” (push-to-test) pilot lights. Provides push-to-test type red “RUN (ON)” and standard green “OFF” pilot lights for status annunciation.

Mod

C07

Pilot light cluster #3

Consists of red “RUN”, green “OFF” and yellow “FAULT” pilot lights. Provides standard red “RUN (ON)” green “OFF” and yellow “FAULT” pilot lights for status annunciation.

Mod

D07

Pilot light cluster #4

Consists of red “RUN (ON)” (push-to-test), green “OFF” (push-to-test) and yellow “FAULT” (push-to-reset) pilot lights. Provides push-to-test type red “RUN (ON)” standard green “OFF”, and push-to-reset type yellow “FAULT” for status annunciation.


Enclosed Altistart 22 Meter Display Options (pick one)

Mod

BO8

Elapsed time meter

Provides a seven-digit analog, non-resettable elapsed run time meter. Not available on Type 3R Enclosures


Enclosed Altistart 22 Miscellaneous Options (multiple compatible options may be selected

Mod

A10

Floor mounting kit

Only available for size D enclosures.

Rules: Available for power options S05, N05, R05, Y05.

Mod

B10

150 VA additional control power capacity

Provides 150 VA additional control VA capacity for customer use.

Footnotes

  1. This option is not selectable with power circuit option B05.
  2. Select only one option.
  3. To omit, do not include a selection in the catalog number.
  4. This option is available only for enclosure size D.
  5. This option is not selectable with power circuit option B05
  6. This option is not selectable with power circuit option B05. This option is valid only with the following control options: C06, D06, or E06.
  7. Options E10 and Z10 cannot be used together.
  8. This option is not selectable with power circuit option B05. The contacts are available only when power circuit option Y05 is selected.
  9. The contacts are not available when power circuit option R05 is selected. This option is valid only with the following control options: C06, D06, or E06.
  10. If you select option U10, you must separately order the remote keypad (VW3G22101) and cable (VW3A1104R30) to commission the softstarter. Refer to the ATS22 User Manual, BBV51330, for serial communication programming and control capabilities.
  11. Options E10 and Z10 cannot be ordered together.
Feedback