North American Drive Systems

Overview of Altivar™ Outdoor 630/930

Altivar Outdoor 630/930

 
Key Application/Market Segment
  • Oil and Gas

  • Rod Pump Controls, PCP Controls

  • ESP Controls, HPS Controls

  • Irrigation

Brief Description The Altivar Outdoor 630/930 is a UL Type 3R rated drive designed for pumping solutions in outdoor environments, especially oil and gas.
Special Features - Door-on-door
- 50 °C rated
- Optional cold weather option
- Wide array of options available
- Quick lead time
Enslosure Ratings Nema Type 3R Outdoor
Power Range 20–250 hp, Heavy Duty
Distribution Voltage Ranges for 50/60 Hz Line Supply 480 Vac
Standards / Certifications - UL Listed per UL 508A
- Conforms to applicable NEMA ICS,NFPA, & IEC standards
- Service entrance rated
- Manufactured under ISO 9001 standards
Contact your local Schneider Electric Field Office for further information
Feedback