0602IB1503-03

Part Numbers for ULP System Components

Part Numbers for ULP System Components

ToDo@Mkt/ Ritu: review list of part number

The following table lists the part numbers for the components of the ULP system.

Component

Description

Part number

NSX cord

L = 1.3 m (4.27 ft)

S434201

L = 3 m (9.84 ft)

S434202

L = 4.5 m (14.7 ft)

S434304

NSX cord for system voltage greater than 480 Vac

L = 1.3 m (4.27 ft), U > 480 Vac

(cord with RJ45 socket connector)

S434204

L = 3 m (9.84 ft). U > 480 Vac

S434303

L = 4.5 m (14.7 ft), U > 480 Vac

S434305

BCM ULP circuit breaker communication module

33106

Circuit breaker BCM ULP cord

L = 0.35 m (1.15 ft)

LV434195

L = 1.3 m (4.26 ft)

LV434196

L = 3 m (9.84 ft)

LV434197

L = 5 m (16.4 ft)

LV434198

BSCM circuit breaker status control module

S434205

NSX cord plus BSCM module

L = 1.3 m (4.27 ft)

S434201BS

L = 3 m (9.84 ft)

S434202BS

L = 4.5 m (14.7 ft)

S434304BS

NSX cord for system voltage greater than 480 Vac plus BSCM module

L = 1.3 m (4.27 ft), V > 480 Vac

S434204BS

L = 3 m (9.84 ft), V > 480 Vac

S434303BS

L = 4.5 m (14.7 ft), V > 480 Vac

S434305BS

FDM121 front display module for one circuit breaker

STRV00121

Surface-mounting accessory for FDM121 display

TRV00128

IFM Modbus-SL interface for one circuit breaker

LV434000

IFE Ethernet interface for one circuit breaker

LV434001

IFE Ethernet switchboard server

LV434002

EIFE embedded Ethernet interface spare part for one for MasterPacT MTZ1 drawout circuit breaker

LV851100SP

EIFE embedded Ethernet interface full spare part kit for MasterPacT MTZ2/MTZ3 drawout circuit breaker

LV851200SP

ULP port module for MasterPacT MTZ2/MTZ3 fixed circuit breaker

LV850061SP

ULP port module for MasterPacT MTZ2/MTZ3 drawout circuit breaker

LV850062SP

ULP port module for MasterPacT MTZ1 fixed circuit breaker

LV850063SP

ULP port module for MasterPacT MTZ1 drawout circuit breaker

LV850064SP

IO input/output application module for one circuit breaker

LV434063

Stacking accessory

Ten stacking accessories

TRV00217

Service Interface kit

Service Interface, 24 Vdc external power supply unit, and associated cables

LV485500

Maintenance kit

UTA tester, 24 Vdc external power supply unit, and associated cables

STRV00910

UTA tester

STRV00911

Power supply unit for UTA tester

TRV00915

MicroLogic test cable for USB maintenance interface

TRV00917

Bluetooth option

SVW3A8114

RJ45 plug/plug ULP cord

L = 0.3 m (0.98 ft) (ten cords)

TRV00803

L = 0.6 m (1.97 ft) (ten cords)

TRV00806

L = 1 m (3.28 ft) (five cords)

TRV00810

L = 2 m (6.56 ft) (five cords)

TRV00820

L = 3 m (9.8 ft) (five cords)

TRV00830

L = 5 m (16.4 ft) (one cord)

TRV00850

RJ45 to open connector Modbus adapter

L = 0.2 m (0.66 ft)

LV434211

Modbus serial link cable with one RJ45 plug connector and free wires at other end

L = 0.3 m (0.98 ft)

VW3A8306D30

RJ45 socket/socket connector

Ten RJ45 socket/socket connectors

TRV00870

ULP line termination

Ten ULP line terminations

TRV00880

Modbus line termination

Two Modbus line terminations (150 Ω)

VW3A8306R

Two Modbus line terminations with impedance of 120 Ω + 1 nF

VW3A8306RC

24 Vdc power supply

24/30 Vdc - 24 Vdc - 1 A - overvoltage category IV

LV454440

48/60 Vdc - 24 Vdc - 1 A - overvoltage category IV

LV454441

100/125 Vdc - 24 Vdc - 1 A - overvoltage category IV

LV454442

110/130 Vac - 24 Vdc - 1 A - overvoltage category IV

LV454443

200/240 Vac - 24 Vdc - 1 A - overvoltage category IV

LV454444

100/500 Vac - 24 Vdc - 3 A - overvoltage category II

ABL8RPS24030

Cable for Modbus serial link (two plug RJ45 connectors)

L = 0.3 m (0.98 ft)

VW318306R03

L = 1 m (3.28 ft)

VW318306R10

L = 3 m (9.8 ft)

VW318306R30

Modbus splitter block

Ten RJ45 ports and one screw terminal block

LU9GC3

RJ45 Modbus T-junction

L = 0.3 m (0.98 ft)

VW3A8306TF03

L = 1 m (3.28 ft)

VW3A8306TF10

Shunt terminal block

4-channel spring terminal block (gray)

NSYTRR24D+NSYTRALV24

4-channel functional ground terminal block (green/yellow)

NSYTRR24DPE

2-channel functional ground terminal block (green/yellow)

NSYTRV22PE

End plate

AB1RRNACE244

Clip-on plastic end stop

AB1AB8R35

Phoenix Contact: Pluggable connector

MSTB 2.5/5-STF-5.08

1778014

Phoenix Contact: Base unit on DIN rail

UMSTBVK 2.5/5-GF-5.08

1787953

Phoenix Contact: Optional cable housing for pluggable connector KGG-MSTB 2.5/5

1803895

ZSI Wire Harness H/J

ZSI OUT only

S434300

ZSI Wire Harness L

ZSI IN and ZSI OUT

S434301

ENVT Wire Harness

S434302

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?