DUG_ITRV_LK-01

Technical data

Power supply

2x 1.5 V IEC LR6 (AA) alkaline batteries

Without power supply

Connection data are retained

Temperature setting range

5 °C to 30 °C

Temperature resolution

0.5 °C

Control accuracy

< 0.8 °C at 4 °C/h

Surface temperature at place of installation

max. 93 °C

Water temperature

max. 110 °C, max. continuous 73 °C

Ambient operating temperature

0 °C to 45 °C

Storage temperature

-20 °C to 65 °C

Transportation temperature

-20 °C to 65 °C

Operating frequency

2.4 GHz

Max. radio frequency power transmitted

max. 20 mW (13 dBm)

Degree of contamination

2

Radio range

30 m free field

Energy class

IV - 2%

Software class

A

Protection rating

IP30

Dimensions (HxØ)

93 x 51 mm

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?