DUG_Temperature/Humidity Sensor_WH-07

Technical Data

Battery

3 VDC, CR2450

Battery life

Up to 5 years (may vary based on the usage, frequency of firmware update and environment)

Nominal power

≤90 mW

IP rating

IP20

Operating frequency

2405 – 2480 MHz

Max. radio-frequency power transmitted

≤7 dBm

Operating temperature

-10 °C to 50 °C

Temperature accuracy

±1.5 °C

Temperature resolution

0.1 °C

Relative humidity

10 % to 95 %

Humidity accuracy

±5 %

Dimensions (H x W x D)

45 x 45 x 17.2 mm

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?