Technical data
|
Power input |
100 – 240 Vac, 50 Hz |
|
Dir Dim 1 and Dir Dim 2 |
40 W inductive or resistive load, 0.6 A at 250 Vac (Max) |
|
0-10V (PWM) LED driver dim channel |
40 W resistive load, at 250 Vac (Max) |
|
Operating temperature |
-10 to +35 °C |
|
Relative humidity |
8% – 80% RH |
|
Dimensions |
50 x 50 x 17 mm |
|
RF frequency |
865.22 MHz for India |
|
Surge protection |
Upto1.2 KV |
|
Typical line of sight range |
Up to 20 m In open area — Indoor** Up to 30 m In open area — Outdoor** |
|
Plastic housing |
Fire retardant ABS |