Technical data
|
Model |
Z-Wave Gateway |
|
Power |
Output: DC 5 V, 1.5 A |
|
Processor |
RISC CPU |
|
Network interface |
Ethernet 10 Base T/100 Base TX, Auto-MDIX, RJ45 |
|
Z-Wave module |
Sigma Design 500 series module Tx RF Power : -26 ~ 2 dBm Range:40 m open site Radio frequency : 865.2 MHz for |
|
Buttons |
One reset button, to factory default |
|
Indicators |
One LED for Internet connection status indication One LED for Ethernet connection indication One LED for Z-Wave signal indication |
|
Speaker |
Built-in 0.5 W speaker for device inclusion/exclusion status indication |
|
Installation |
Plug and play by ID/password |
|
Accessories (included) |
Power adapter, RJ45 Ethernet cable, quick installation guide, ID/Password |
|
App |
App Wiser India for Android and iPhone/iPad |
|
Alarm and event management |
Push notification on iPhone/iPad and Android devices |
|
Weight |
129 g, including gateway bracket, excluding power adapter |
|
Operating conditions |
0 to 50 ºC Humidity 20 – 80 % RH (non-condensing) |
|
Communication protocol |
Z-Wave: 500 and 700 Series |
|
Ethernet Standard Configuration |
1 x 10/100 port |
|
Dimensions (W x H x D) |
96 mm x 96 mm x 21 mm |