990-6409B-001

Recommended Battery Settings

NOTE: Settings with 9 Ah batteries (E3SFBTH2)
Number of battery strings* Batt number Batt cap Batt charge capacity %
10 kVA UPS 15 kVA UPS 20 kVA UPS 30 kVA UPS 40 kVA UPS
2 20 18

5

3

3 20 27

8

5

4

4 20 36

11

7

5

4

5 20 45

13

9

7

4

3

6 20 54

15

10

8

5

4

7 20 63

15

12

9

6

5

8 20 72

15

14

11

7

5

9 20 81

15

15

12

8

6

10 20 90

15

15

13

9

7

11 20 99

15

15

15

10

7

12 20 108

15

15

15

11

8

13 20 117

15

15

15

12

9

14 20 126

15

15

15

12

9

15 20 135

15

15

15

13

10

16 20 144

15

15

14

11

17 20 153

15

15

15

11

18 20 162

15

15

15

12

19 20 171

15

15

15

13

20 20 180

15

15

15

13

21 20 189

15

15

15

14

22 20 198

15

15

15

15

23 20 207

15

15

15

15

24 20 216

15

15

15

15

25 20 225

15

15

15

15

26 20 234

15

15

15

15

27 20 243

15

15

15

15

28 20 252

15

15

29 20 261

15

15

30 20 270

15

15

31 20 279

15

15

32 20 288

15

15

33 20 297

15

15

34 20 306

15

15

35 20 315

15

15

36 20 324

15

15

37 20 333

15

15

38 20 342

15

15

39 20 351

15

15

40 20 360

15

15

41 20 369

15

15

42 20 378

15

15

43 20 387

15

44 20 396

15

45 20 405

15

46 20 414

15

47 20 423

15

48 20 432

15

49 20 441

15

50 20 450

15

51 20 459

15

52 20 468

15

53 20 477

15

54 20 486

15

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.