990-6409B-001

Settings

Setting

Default Value

Available Settings

LCD contrast

60

0 to 100

Date and Time

05/07/2013 08:55:55

Year > 2000

Language

English

English, Spanish, Portuguese Brazilian, and French

Input voltage (LN)

120 V

120 V/127 V

Input frequency

60 Hz

50 Hz/60 Hz

Output voltage (LN)

120 V

120 V/127 V

Output frequency

60 Hz

50 Hz/60 Hz

EPO transfer to bypass

Enable

Disable

Auto  boost 

Disable

Enable

Auto maint

Disable

Enable

System mode

single

parallel/ECO/parallel ECO/self aging

United number

1

1 to 4

System ID

0

0 to 3

Adjusted output voltage

120

Output voltage ±5 V

Frequency slew rate

2 Hz/s

0.1 to 3.0 Hz/s

Frequency synchronization window

3 Hz

0.5 to 5.0 Hz

Monochrome LCD time (min)

10

1/3/5/10/20/30

Bypass voltage upper limit (%)

20

10/20/25

Bypass voltage lower limit (%)

-20

 -10/-15/-30/-40

Bypass frequency limited (Hz)

±5

±1/±3/±5

System restart mode after end of discharge

Normal

Normal/Bypass only/No output

Fan maintenance period

34560 hours (48 months)

0 to 60000 hours

DC capacitor maintenance period

34560 hours (48 months)

0 to 60000 hours

Warranty period

9 months

1 to 36 months

AC capacitor maintenance period

120 months

60 to 120 months

APS maintenance period

84 months

36 to 120 months

Dust filter maintenance period

12 months

0/3/4/5/12 months

Battery maintenance reminding period

1440 days (48 months)

100 to 300 days

Battery number

20

20

Battery AH

9

1 to 30000

Float charge voltage/cell (V)

2.25

2.10 to 2.35

Boost charge voltage/cell (V)

2.25

2.20 to 2.45

End of discharge voltage/cell, at 3 C current (V)

1.6

1.60 to 1.85

End of discharge voltage/cell, at 0.05 C current (V)

1.75

1.65 to 1.90

Charge current percent limit (%)

10

1 to 15

Battery temperature compensation

0

0 to 5 mV/℃

Boost charge time limit

12 hours

1 to 48 hours

Auto boost period

2160 hours (3 months)

720 to 30000 hours, available when auto boost is enabled

Auto maintenance discharge period

6480 hours (9 months)

720 to 30000 hours, available when auto maintenance is enabled

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.