990-91111G-001

UPS Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
20-50 kW UPS 400 V

206 (454)

1485 (58.46)

521 (20.51)

847 (33.35)

20-50 kW UPS with N+1 power module 400 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

60 kW UPS 400 V

238 (525)

1485 (58.46)

521 (20.51)

847 (33.35)

60-100 kW UPS with N+1 power module 400 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

80-100 kW UPS 400 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

120 kW UPS 400 V

278 (613)

1485 (58.46)

521 (20.51)

847 (33.35)

150 kW UPS 400 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

20-50 kW UPS 480 V

206 (454)

1485 (58.46)

521 (20.51)

847 (33.35)

20-50 kW UPS with N+1 power module 480 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

60 kW UPS 480 V

238 (525)

1485 (58.46)

521 (20.51)

847 (33.35)

60-100 kW UPS with N+1 power module 480 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

80-100 kW UPS 480 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

120 kW UPS 480 V

278 (613)

1485 (58.46)

521 (20.51)

847 (33.35)

150 kW UPS 480 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

10-25 kW UPS 208 V

206 (454)

1485 (58.46)

521 (20.51)

847 (33.35)

10-25 kW UPS with N+1 power module 208 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

30 kW UPS 208 V

238 (525)

1485 (58.46)

521 (20.51)

847 (33.35)

30-50 kW UPS with N+1 power module 208 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

40-50 kW UPS 208 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

60 kW UPS 208 V

278 (613)

1485 (58.46)

521 (20.51)

847 (33.35)

75 kW UPS 208 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

QR code for this page

Was this helpful?