Compliance
Safety | IEC 62040-1: 2017,
Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety
requirements UL 1778 5th edition |
EMC/EMI/RFI | IEC 62040-2: 2016,
3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic
compatibility (EMC) requirements C2 FCC Part 15 Subpart B, Class A IEEE C62.41-1991 Location Category B1, IEEE Recommended Practice on Surge Voltages in Low-Voltage AC Power Circuits |
Transportation | IEC 60721-4-2 Level 2M2 |
Seismic | ICC-ES AC 156 (2015); OSHPD Pre-approved; Sds=1.45 g for z/h=1 and Sds=2.00 g for z/h=0; Ip=1.5 |
Earthing system | TN-C, TN-S, TT, IT |
Overvoltage category | This UPS is OVCII
compliant. If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII. |
Protective class | I |
Pollution degree | 2 |
Emergency Lighting and Power Equipment | UL 924 10th edition and CSA 22.2 NO. 141-15 5th edition |
Marine* | TYPE APPROVAL CERTIFICATE is found to comply with DNV GL rules
for classification – Ships, offshore units, and high speed
and light craft (Class Guideline: DNVGL-CG-0339). Certificate number:
TAE00004A2 TYPE APPROVAL CERTIFICATE is found to comply with Bureau Veritas Rules for the Classification of Steel Ships (Test Specification: E10). Certificate number: 64254/A0 BV |
Performance
Performance in accordance with: IEC 62040-3: 2021, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements.
Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI-SS-11
Earthing Systems
Refer to the Galaxy VS Earthing Principles for earthing system details applicable for Galaxy VS UPS. The Galaxy VS Earthing Principles are available on the website.