990-91111L-001

Overview of Installation Kits

Installation Kit 0M-100883

Part Used in Number of units
Spring washer
HUA12053
Connect the Power Cables. 40

Installation Kit 0M-100917

Part Used in Number of units
M8 nut with washer
803–8007
Prepare the UPS for TN-C/480 V Solid-Grounded System. 2
Bonding busbar
880–99117
1

Installation Kit 0M-88357

Part Used in Number of units
USB cable
960-0598
Connect the Modbus Cables. 1
150 Ohm resistor
110-0151-Z
10
Terminal connector
730-0532
2

Installation Kit 0J-0M-1160

Part Used in Number of units
Temperature sensor
0M-1160
For third-party battery solution, see Connect the Signal Cables from Switchgear and Third-Party Auxiliary Products.
Refer to the installation manual for your specific battery solution for information on how to install and connect the temperature sensor.
1

Optional Seismic Kit GVSOPT002

Part Used in Number of units
M8 x 20 mm bolt with washer Install the Seismic Anchoring (Option) and Final Installation. 12
Rear anchor
870-97772
1
Rear anchoring bracket
870-31131
1
Front anchoring bracket
870-31132
1
Rear connection plate
870-31554
Used for installation with an adjacent product. Follow instructions in the installation manual for the adjacent product. 1

Optional NEMA 2 Hole Kit GVSOPT005

Part Used in Number of units
NEMA 2 hole plate (output, DC+, N) Connect the Power Cables with NEMA 2 Hole Plates. 7
NEMA 2 hole plate (input, bypass, DC-) 8
M8 nut with washer 30
Spring washer 30
M8x24 mm flat washer 60

Optional Kit GVSOPT030

Only for installation with adjacent modular battery cabinet(s). Follow the modular battery cabinet installation manual.

Part Used in Number of units
Interconnection clamp
870-32370
For interconnection. 3
M6 x 16 mm screw with washer
803-0686A
3
M6 nut with washer
3360687
3
M8 x 25 mm bolt with washer
803-8595A
For power cable connection. 9
M8 nut with washer
803-8007
9
PE cable 0W13065 (for modular battery cabinet 1) For power cable connection for modular battery cabinet 1. 1
DC cable 0W13071 (for modular battery cabinet 1) 1
DC cable 0W13066 (for modular battery cabinet 2) Only for power cable connection for modular battery cabinet 2,3,4 for a UPS rated over 50 kW.
For a UPS rated for maximum 50 kW, use the provided DC cables.
1
DC cable 0W13068 (for modular battery cabinet 3) 1
DC cable 0W13067 (for modular battery cabinet 4) 1
Signal cable 0W13070 For signal cable connection for modular battery cabinet 1. 1
Signal cable 0W13069 1
Cable tie
820-0176A
For power cable fastening. 18
Cable tie
820-0020
30
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.