Overview of Installation Kits
Installation Kit GVSOPT012
This installation kit is for a UPS for external batteries.
| Part | Used in | Number of units |
|---|---|---|
| Internal power cables
0W12927
|
Connect Power Cables Between the UPS and the Maintenance Bypass Cabinet in Systems without Conduit Box. | 11![]() |
Installation Kit GVSOPT013
This installation kit is for a UPS with internal batteries.
| Part | Used in | Number of units |
|---|---|---|
| 0W49557 UPS input cables and UPS output cables | Install Conduit Box and Connect Power Cables Between the UPS and the Maintenance Bypass Cabinet. | 1![]() |
| Conduit box
0M-101299
|
1![]() |
|
| M6 x 16mm screw with washer
803-0686A
|
8![]() |
Optional Seismic Kit GVSOPT008
| Part | Used in | Number of units |
|---|---|---|
| Rear anchor
870–97973
|
Install the Seismic Anchoring (Option) and Final Installation. | 1 ![]() |
| Front anchoring bracket
870–97975
|
1![]() |
|
| Rear anchoring bracket
870–97974
|
1![]() |
|
| M8x20 mm hexagonal torx with washer
803–8590
|
14![]() |