Battery Breaker Box Specifications
DANGER |
|---|
|
hazard of electric shock, explosion or arc flash
The battery breaker box must only be used with the Galaxy
VX UPS.
Failure to follow these instructions will result in death or serious injury.
|
| GVXBBB630AH | GVXBBB1000AH | |
|---|---|---|
| Circuit breaker | Breaker rating:
600 A Ir: 600, Im: 1500 |
Breaker
rating: 1000 A Ir: 1000, Im: 2500 |
| Maximum configuration | 1 hour runtime | 1 hour runtime |
| Battery type | Lead-acid | Lead-acid |
| Maximum battery short-circuit level (kA) | 50 | 50 |
Recommended Cables
Recommended cables are based on table B.52.12 and B.52.13 of IEC 60364–5–52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminium conductors
-
Installation method F
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
Trip Settings
| 500 kW | 625 kW | 750 kW | ||||
|---|---|---|---|---|---|---|
| Number of Strings | Battery Breaker Rating (A) | Ir Setting | Battery Breaker Rating (A) | Ir Setting | Battery Breaker Rating (A) | Ir Setting |
| 1 | NA | NA | NA | NA | NA | NA |
| 2 | 1000 | 0.7 | 1000 | 0.9 | 1000 | 1 |
| 3 | 600 | 0.8 | 600 | 1 | 1000 | 0.7 |
| 4 | 600 | 0.7 | 600 | 0.8 | 600 | 0.9 |
| 5 | 600 | 0.7 | 600 | 0.7 | 600 | 0.7 |
| 6 | 600 | 0.7 | 600 | 0.7 | 600 | 0.7 |
| 7 | 600 | 0.7 | 600 | 0.7 | 600 | 0.7 |
| 8 | 600 | 0.7 | 600 | 0.7 | 600 | 0.7 |
| 1000 kW | 1250 kW | 1500 kW | ||||
|---|---|---|---|---|---|---|
| Number of Strings | Battery Breaker Rating (A) | Ir Setting | Battery Breaker Rating (A) | Ir Setting | Battery Breaker Rating (A) | Ir Setting |
| 1 | NA | NA | NA | NA | NA | NA |
| 2 | NA | NA | NA | NA | NA | NA |
| 3 | 1000 | 1 | NA | NA | NA | NA |
| 4 | 1000 | 0.7 | 1000 | 0.9 | 1000 | 1 |
| 5 | 600 | 1 | 1000 | 0.7 | 1000 | 0.9 |
| 6 | 600 | 0.8 | 600 | 1 | 1000 | 0.7 |
| 7 | 600 | 0.7 | 600 | 0.9 | 600 | 1 |
| 8 | 600 | 0.7 | 600 | 0.8 | 600 | 0.9 |
Battery Breaker Box Shipping Weights and Dimensions
| Commercial reference | Weight kg | Height mm* | Width mm | Depth mm |
|---|---|---|---|---|
| GVXBBB630AH | 75 | 540 | 840 | 1220 |
| GVXBBB1000AH | 80 | 540 | 840 | 1220 |
Battery Breaker Box Weights and Dimensions
| Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
|---|---|---|---|---|
| GVXBBB630AH | 55 | 1100 | 650 | 280 |
| GVXBBB1000AH | 60 | 1100 | 650 | 280 |
Environment
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C | -25 °C to 55 °C |
| Relative humidity | 5-95% non-condensing | 10-80% non-condensing |
| Elevation | 0-3000 m | |
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |
Compliance
| Safety | IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements |
| Performance | IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
| Environmental | IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
| Markings | CE |
| Earthing system | TN-C, TN-S, TT |
| Overvoltage category | OVCIII |
| Protective class | I |
| Pollution degree | 2 |
DANGER