Compliance
| UPS | Battery Cabinet | |
|
Safety |
UL 1778 5th edition |
IEC 62619:2017 Secondary cells and batteries containing alkaline or other non-acid electrolytes - Safety requirements for secondary lithium cells and batteries, for use in industrial applications IEC 62477-1:2012+A11:2014 Safety requirements for power electronic converter systems and equipment Part 1: General UL 1973:2022 Batteries for Use in Stationary, Vehicle Auxiliary and Light Electric Rail Applications UL 9540A:2019 Test Method for Evaluating Thermal Runaway Fire Propagation in Battery Energy Storage Systems |
|
EMC/EMI/RFI |
IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2 FCC 15B, class A |
IEC 62040-2:2016 Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2 FCC Part 15, Radio Frequency Devices, class A |
|
Performance |
IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
- |
|
Environmental |
IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
IEC 60068-2-1:2007 Environmental testing – Part 2-1: Tests – Test A: Cold IEC 60068-2-2:2007 Environmental testing – Part 2-2: Tests – Test B: Dry heat IEC 60068-2-78:2012 Environmental testing – Part 2-78: Tests – Test Cab: Damp heat, steady state |
|
Markings |
CE, C-Tick UL1778 Listing and CSA C22.2 NO.107.3 |
CE, C-Tick ANSI/CAN/UL 1973 Listing |
|
Transportation |
ISTA 2B IEC 60721-4-2 Level 2M2 |
IEC60068-2-27:2008 Environmental testing – Part 2-27: Tests – Test Ea and guidance: Shock IEC60068-2-31:2008 Environmental testing – Part 2-31: Tests – Test Ec: Rough handling shocks, primarily for equipment-type specimens IEC60068-2-64:2008 Environmental testing – Part 2-64: Tests – Test Fh: Vibration, broadband random and guidance |
|
Seismic |
OSHPD, IBC2012 and CBC2013 to SDS = 1.83 g |
OSHPD, CBC 2019, SDS=2.0g (z/h = 1); 2.5g (z/h = 0) |
| Overvoltage category | III | II |
| Earthing system | TN, TT, IT | |
| Protective class | I | |
| Pollution degree | 2 | |