Environment
| Operating | Storage | |
|---|---|---|
| Temperature | UPS
(I/O cabinet and power cabinets):
0 °C to 40 °C (32 °F to 104 °F) Lithium-ion battery cabinet: Recommended operating temperature is 18 °C to 28 °C (64 °F to 82 °F) |
UPS (I/O cabinet and power cabinets): -25 °C to 55 °C (-13 °F to 131 °F) Lithium-ion battery cabinet: 0 °C to 40 °C (32 °F to 104 °F) Battery modules: Recommended storage for battery modules is 20 °C (68 °F) or cooler (non-freezing) |
| Relative humidity |
UPS (I/O cabinet and power cabinets): 5-95% non-condensing Lithium-ion battery cabinet: 0-95% non-condensing |
UPS (I/O cabinet and power cabinets):10-80% non-condensing Lithium-ion battery cabinet: 0-90% non-condensing Lithium-ion battery modules: Recommended storage for battery modules is 40-80% non-condensing |
| Elevation |
UPS (I/O cabinet and power cabinets):
1000 m (3300 ft): 1.000 Lithium-ion battery cabinet: 0-3000 m (0-10000 feet) |
UPS (I/O cabinet and power cabinets): 0-15000 m (0-50000 ft) Lithium-ion battery cabinet: ? |
| Audible noise one meter (three feet) from unit | UPS
(I/O cabinet and power cabinets): 62 dB at 70% load 69.5 dB at 100% load for 400 V systems 68 dB at 100% load for 480 V systems |
|
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |