Specifications for Lithium-ion Battery Cabinets
| Charging power in % of output power | 40% at ≤ 80% load, 15% at 100% load |
| Nominal battery voltage (VDC) at 3.8 V per cell |
517 |
|
Peak current at voltage (A) |
450 |
|
Charge current default rate (CA rate) |
0.7 |
|
Maximum continuous charge current rate (CA rate) |
1.0 |
|
Float charge voltage (VDC) at 4.2 V per cell |
571 |
|
End of discharge voltage (VDC) at 3.0 V per cell |
408 |
|
Nominal float voltage (VDC) |
571 |
|
Maximum continuous 100% depth of discharge power (kW) |
184 |
|
Maximum partial depth of discharge power (kW) |
231 |
|
Short circuit rating value (kA) - Isc, RMS (Isc, MAX) |
2.9 (9.0) |
100 ℃ (212 °F).