Connect the Signal Cables from Switchgear and Third-Party Auxiliary Products
CAUTION |
|---|
|
Risk of equipment damage
All Class 2/SELV signal cables
shall be double insulated cables and minimum rated for 30 VDC. All non-Class 2/non-SELV signal cables shall be double
insulated cables and minimum rated for 600 VAC.
Failure to follow these instructions can result in injury or equipment damage.
|
Recommended Signal Cable Size
| Distance from UPS to equipment | Recommended signal cable size |
|---|---|
| 0-50 m | 0.5 mm2 |
| 50-100 m | 0.75 mm2 |
| 100-200 m | 1 mm2 |
- Install the temperature sensor(s) 0M-1160 provided with
the UPS in the battery solution. Follow the instructions provided
with your battery solution to place the temperature sensor in the
battery solution. If nothing is specified, install the temperature
sensor in the top corner of the battery cabinet.
WARNINGHazard of firePosition the temperature sensor as described to ensure correct temperature measurements.Failure to follow these instructions can result in death, serious injury, or equipment damage. - Route the battery temperature sensor cables from the battery solution to the UPS and connect as shown.
- Connect signal cables from the disconnect device indicator lights in your switchgear to terminal J6605 in the UPS.
- Connect the non-Class 2/non-SELV signal cables from the battery disconnect device(s) in your battery
solution for shunt trip or undervoltage (UV) trip connection to the
UPS. Follow the illustration for connection with internal 24 VDC supply.
The UPS can connect to and monitor up to four battery disconnect devices.
- Connect the signal cables from battery disconnect device 1 to terminal J6614, 1-5 in the UPS.
- Connect the signal cables from battery disconnect device 2 to terminal J6614, 6-10 in the UPS.
- Connect the signal cables from battery disconnect device 3 to terminal J6615, 1-5 in the UPS.
- Connect the signal cables from battery disconnect device 4 to terminal J6615, 6-10 in the UPS.
- Connect signal cables from AUX switches in your switchgear
to the UPS.
Terminal number Function Connection J6614, 4-5 BB1 (battery disconnect device 1) Connect to normally open (NO) AUX switch in battery disconnect device number 1. J6614, 9-10 BB2 (battery disconnect device 2) Connect to normally open (NO) AUX switch in battery disconnect device number 2. J6615, 4-5 BB3 (battery disconnect device 3) Connect to normally open (NO) AUX switch in battery disconnect device number 3. J6615, 9-10 BB4 (battery disconnect device 4) Connect to normally open (NO) AUX switch in battery disconnect device number 4. J6612, 1 and 4 UOB_RED (redundant AUX switch in unit output disconnect device) Connect to redundant AUX switch in unit output disconnect device UOB. J6612, 2 and 5 Grid interactive UPS feature: Force UPS into battery operation Connect to normally open (NO) input contact used for grid interactive UPS feature (fast frequency response). Contact Schneider Electric for details and setup of this feature. J6612, 3 and 6 SIB (system isolation disconnect device) Connect to normally open (NO) AUX switch in system isolation disconnect device SIB for parallel system. SIB must contain an AUX switch for each connected UPS. J6611, 4 and 8 UOB (unit output disconnect device) Connect to normally open (NO) AUX switch in unit output disconnect device UOB. J6611, 2 and 6 SSIB (static switch input disconnect device) Connect to normally open (NO) AUX switch in static switch input disconnect device SSIB. SSIB must contain an AUX switch for each connected UPS. J6611, 1 and 5 UIB (unit input disconnect device) Connect to normally open (NO) AUX switch in unit input disconnect device UIB. UIB must contain an AUX switch for each connected UPS. J6611, 3 and 7 MBB (maintenance bypass disconnect device) Connect to normally closed (NC) AUX switch in maintenance bypass disconnect device MBB. MBB must contain an AUX switch for each connected UPS. J6610, 1-8 EXT BF (external backfeed disconnect device) See Backfeed Protection. - Only for solenoid key release unit (SKRU): Connect
signal cables from the solenoid key release unit in your switchgear
to the UPS.
- Connect the signal cables between the solenoid key release unit and the UPS terminal J6601, as shown.
- Add a jumper between pin 3 and 5 in J6601.
CAUTION